Features
- Fast one-button, standard-based measurements with pass/fail tests
- Supports measurements per 3GPP release 99 to 8 standard
Measurements
- Uplink: EVM, frequency stability, transmit ON/OFF power, PkCDE, SEM, ACLR, and more
- Automatic detection of QPSK, 16QAM and 8 PSK in code domain and modulation accuracy analysis
- Multiple result views: constellation diagram, code domain, numeric display, spectrum, time domain
Other Features
- License key upgradeable
- Transportable license
- SCPI remote user interface
The U9079A TD-SCDMA/HSPA measurement application is for the EXT wireless communications test set. It provides fast, standard-based, one-button measurements and modulation analysis capability to speed calibration and verification of your devices and modules for next-generation manufacturing test.