Choose a country or area to see content specific to your location
- Home
- 제품 및 서비스
- 액세서리
- 케이블, 케이블 어셈블리 및 리드
- E1847A Laser Head Cable, power only, spade lugs
무엇을 찾고 있습니까?
E1847A Laser Head Cable, power only, spade lugs
Integrate receivers with your power supply using this #6 Spade lug connector to the laser head
Please exit this procurement session to buy.
To buy, contact your procurement team.
판매자: Keysight Online Sales
시작 가격
Integrate receivers with your power supply using this #6 Spade lug connector to the laser head
HIGHLIGHTS
The E1847A is a power-only laser head cable which connects the Keysight laser head to the N1225A VME 4-channel high resolution laser axis board. The cable has #6 spade lugs which connects the customer-supplied power supply to the laser head.
The cable comes in 5 different lengths (3 m, 7 m, 10 m, 15 m and 20 m) depending on the option#.
Keysight laser positioning systems, utilizing high-quality components, increase manufacturing consistency, improve product quality and reliability, and allow the production of precision products.
역량확대
다른 도움이 필요하십니까?