Choose a country or area to see content specific to your location
- Home
- Resources
- Resources
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
MQA 2009.1.0 Product Release
Highlights
The Model Quality Assurance (MQA) 2009.1.0 software release includes a number of new features and improvements.
What's New?
- Enhanced Lib Explorer
- Turnkey solution for full model library characterization
- Verified by real 40nm technology models
- Greatly reduce learning curve and improve efficiency
- Easy model QA/Corner QA/Comparison/Statistics and Reporting
- Handy help, step-by step guidance
- Run report in batch mode, “runreport.bat”, supports new option "-errorplot" to export only [Error] items
- X scale rotation setting
- Check Kink supports to define kink angle
- New function to plot 2 targets from different corners
- CompareYAvsYB(p,refX,newX,newY)
- Project tree panel is armed with new functional buttons to improve usability
- Edit Rule directly with internal editor
- Model Viewer shows subckt instance and internal parameters
- Embed user manual in Help menu
- QA and GUI speed up when loading model library, take much less memories
Improvements
- Improve License module to handle multiple network cards to always return valid HostID
- Benchmark rule supports model full path in .sp
- "Synchro" option is added to most check functions
- CompXPlot() function supports P axis
- Ease Linux and Solaris installation
- Add version No. such as: mqainst.linux.2009.1.0.gz
- No need to rename to "mqainst" before execution
- Update Built-in Help Contents
Return to Model Quality Assurance (MQA).