이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

제품 구성

가격: 한국

* 가격은 예고 없이 변경될 수 있습니다. 본 가격은 제조사가 제안한 소매가격(MSRP)입니다(VAT별도).

관련 소프트웨어 제품

  • W2343 W2343EP Momentum Distributed Computing Eight-Pack Element 

    W2343EP Momentum Distributed Computing Eight-Pack Element

    Accelerates Momentum G2 simulation by over 6x via parallel computing on up to 8 nodes of a compute cluster. Useful for large simulations of complex boards or packages for signal integrity applications.

  • W2209 W2209BT ADS Core, Circuit Sim, Layout, Momentum G2, Ptolemy, Verilog-A, Mature Wireless Libraries, FEM Sim 

    W2209BT ADS Core, Circuit Sim, Layout, Momentum G2, Ptolemy, Verilog-A, Mature Wireless Libraries, FEM Sim

    Advanced Design System bundle which includes ADS Core, ADS Layout, HB, CE, & TC circuit simulators, the Momentum G2 3D planar EM simulator, Ptolemy, Verilog-A, Mature Wireless Libraries, and the Keysight FEM simulator

  • W2207 W2207BT ADS Core, Circuit Sim, Layout, Momentum G2, Ptolemy Bundled 

    W2207BT ADS Core, Circuit Sim, Layout, Momentum G2, Ptolemy Bundled

    Advanced Design System bundle which includes ADS Core, ADS Layout, HB, CE, & TC circuit simulators, the Momentum G2 3D planar EM simulator, and Ptolemy

  • W2207 W2214BT ADS Core, Layout, Adv Layout, Circuit Sim, Momentum G2 Bundled 

    W2214BT ADS Core, Layout, Adv Layout, Circuit Sim, Momentum G2 Bundled

    Advanced Design System bundle which includes ADS Core, ADS Layout, Adv. Layout, HB, CE, & TC circuit simulators, the Momentum G2 3D planar EM simulator.

  • W2206 W2206BT ADS Core, Layout, Adv Layout, Harmonic Balance, Momentum G2, FEM Bundled 

    W2206BT ADS Core, Layout, Adv Layout, Harmonic Balance, Momentum G2, FEM Bundled

    Advanced Design System bundle which includes ADS Core, ADS Layout, Adv. Layout, the Momentum G2 3D planar EM simulator and the Keysight FEM simulator

  • W2213 W2213BT ADS Core, TransConv, Channel, Layout, Momentum G2, Harmonic Balance Bundled 

    W2213BT ADS Core, TransConv, Channel, Layout, Momentum G2, Harmonic Balance Bundled

    Advanced Design System bundle which includes ADS Core, ADS Layout, the Transient Convolution simulator, Channel simulator,the Momentum G2 3D planar EM simulator, and the Harmonic Balance simulator

  • W2206 W2243BT ADS 코어, 레이아웃, 고조파 균형, Momentum G2 및 FEM 번들 

    W2243BT ADS 코어, 레이아웃, 고조파 균형, Momentum G2 및 FEM 번들

    ADS 코어, ADS 레이아웃, Momentum G2 3D planar EM 시뮬레이터와 키사이트 FEM 시뮬레이터를 포함한 ADS(Advanced Design System) 번들.

  • W2205 W2233BT ADS 검증 번들(코어, HB, CE, VTB 엔진) 

    W2233BT ADS 검증 번들(코어, HB, CE, VTB 엔진)

    • ADS 코어, 고조파 균형 및 회로 Envelope 시뮬레이터 포함.
    • ADS 환경을 제공하고 필수 엔진이 무선 표준에 따라 설계를 시뮬레이션하는 LTE, LTE-A, 또는 802.11ac 검증 테스트 벤치(VTB)에서 작동.

  • W2205 W2205BT ADS Core, Layout, HB, Momentum G2 Bundled 

    W2205BT ADS Core, Layout, HB, Momentum G2 Bundled

    Advanced Design System bundle which includes ADS Core, ADS Layout, Harmonic Balance Simulator, and the Momentum G2 3D planar EM simulator

  • W2205 W2215BT ADS/EMPro Core, Harmonic Balance, Layout, Adv Layout, Momentum G2, FEM Bundled 

    W2215BT ADS/EMPro Core, Harmonic Balance, Layout, Adv Layout, Momentum G2, FEM Bundled

    Advanced Design System bundle which includes ADS Core, EMPro Core, ADS Layout, Adv. Layout, Harmonic Balance Simulator, the Momentum G2 3D planar EM simulator and the FEM simulator

  • W2205 W2216BT ADS Core, Layout, Adv Layout, Harmonic Balance, Circuit Envelope, Momentum G2 Bundled 

    W2216BT ADS Core, Layout, Adv Layout, Harmonic Balance, Circuit Envelope, Momentum G2 Bundled

    Advanced Design System bundle which includes ADS Core, ADS Layout, Adv. Layout, Harmonic Balance Simulator, Circuit Envelope Simulator, and the Momentum G2 3D planar EM simulator

  • W2205 W2255BT ADS 코어, ADS 레이아웃, 고급 레이아웃, 고조파 균형 시뮬레이터 및 Momentum 번들 

    W2255BT ADS 코어, ADS 레이아웃, 고급 레이아웃, 고조파 균형 시뮬레이터 및 Momentum 번들

    ADS 코어, ADS 레이아웃, 고급 레이아웃, 고조파 균형 시뮬레이터 및 Momentum G2 3D planar EM 시뮬레이터를 포함한 ADS(Advanced Design System) 번들

  • W2211 W2211BT ADS Core, TransConv, Channel, Layout, Momentum G2 Bundled 

    W2211BT ADS Core, TransConv, Channel, Layout, Momentum G2 Bundled

    Advanced Design System bundle which includes ADS Core, ADS Layout, the Transient Convolution simulator, Channel simulator, and the Momentum G2 3D planar EM simulator

  • W2211 W2219BT ADS 코어, TransConv, 채널, IT, 레이아웃, Momentum 번들형 

    W2219BT ADS 코어, TransConv, 채널, IT, 레이아웃, Momentum 번들형

    • ADS(Advanced Design System) 코어
    • Transient Convolution 요소
    • 인터커넥트 툴박스 요소
    • ADS 레이아웃 요소
    • Momentum Planar EM 시뮬레이터

  • W2211 W2223BT ADS 코어, TransConv, 채널, IT, 레이아웃, SIPro, PIPro 번들링 

    W2223BT ADS 코어, TransConv, 채널, IT, 레이아웃, SIPro, PIPro 번들링

    • ADS(Advanced Design System) 코어
    • Transient Convolution 및 채널 시뮬레이터 요소
    • 인터커넥트 툴박스
    • ADS 레이아웃
    • SIPro와 PIPro

  • W2211 W2224BT ADS 코어, TransConv, 채널, IT, 레이아웃, SIPro, PIPro, Momentum 번들 

    W2224BT ADS 코어, TransConv, 채널, IT, 레이아웃, SIPro, PIPro, Momentum 번들

    • 고급 설계 시스템 코어
    • Transient 컨볼루션 및 채널 시뮬레이터
    • 인터커넥트 툴박스
    • ADS 레이아웃
    • SIPro, PIPro 및 Momentum Planar EM 시뮬레이터

  • W2211 W2240BT 전력 전자 번들: ADS Core, TC, PE Lib, Layout, Momentum 

    W2240BT 전력 전자 번들: ADS Core, TC, PE Lib, Layout, Momentum

    • 전력 전자 설계 및 시뮬레이션
    • 스위치 모드 전력 공급장치 설계를 위해 완벽한 "프런트투백(front-to-back)" 워크플로우를 지원

  • W2203 W2203BT ADS Core, Layout, Momentum G2 Bundled 

    W2203BT ADS Core, Layout, Momentum G2 Bundled

    Advanced Design System bundle which includes ADS Core, ADS Layout, and the Momentum G2 3D planar EM simulator

  • W2341 W2341ET Momentum G2 Element 

    W2341ET Momentum G2 Element

    3D planar electromagnetic (EM) simulator used for passive circuit analysis. Also includes modules for animating current flow in conductors and slots, circuit optimization and analytical modeling.