이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

시작가격 ₩ 6,960,069

일반적인 사양  

일반적인 사양

M9036A PXIe Embedded Controller: Dual Core, 4GB RAM, 160 SSD, 4 GB/s

  • M9036A-CD1 Software and Product Information on CD
  • M9036A-WE6 Windows Embedded Standard 7 (64 bit)
  • M9036A-M08 Memory, 8GB
  • R-51B-001-C Return to Keysight Warranty - 1 year

제품 구성

가격: 한국

* 가격은 예고 없이 변경될 수 있습니다. 본 가격은 제조사가 제안한 소매가격(MSRP)입니다(VAT별도).

주요 특징 및 사양

Applications:

  • Aerospace and defense
  • Communications
  • General purpose applications
  • Electronic Functional Test

Functionality:

  • Three-slot, PXIe system module
  • Intel Core i5 processor at 2.4 GHz
  • 160 GB solid state drive and up to 8 GB RAM
  • USB (4), 10/100/1000 LAN (2),DVI-I, ExpressCard 34, GP-IB, and SMB PXI trigger

Performance characteristics:

  • Gen 2 PCIe backplane switch enable x8 slots in the Keysight M9018A chassis to communicate peer-to-peer at Gen 2 speeds without involving the CPU itself
  • Ideal for transportable PXIe applications
  • Specifically designed for PXIe systems providing choice between embedded and external controllers
  • Preloaded with Keysight I/O libraries, operating system, and chassis drivers resulting in a reduced system development time

내용

The Keysight M9036A is a three-slot module that can be used to build compact PXIe systems. It easily integrates into hybrid test systems using GP-IB, USB, and LAN due to the built-in front panel interfaces.

The embedded controller is built upon a mid-performance Intel Core i5 dual-core processor with Hyper-Threading Technology. This makes the embedded controller perfect for applications in multi-tasking environments. Select either a 32-bit or 64-bit WES 7 or 32-bit Windows XP operating system.

The M9036A-WXP option provides a downgrade from Windows 7 Professional to Windows XP Professional. Microsoft has set an end of sales date for pre-installed Windows 7 Professional of October 31, 2016. The M9036A-WXP option will no longer be available after this date. This does not impact the availability of the M9036A-WE3 and M9036A-WE3 options.

MATLAB for the M9036A PXIe controller orderable directly from Keysight with your controller as the software environment for developing your PXIe applications, generating your own arbitrary waveforms, measurement and data analysis routines, user-defined filters, and GUI-based instrument applications. Install on your controller or remote PC. Demonstration videos showing how to use MATLAB with Keysight instruments

관련 산업 및 기술