이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

U2723P Parametric Measurement Solution (I-V Curve Tracer)

제품상태: 판매중단 | 기술지원 가능
본 제품은 더 이상 제공되지 않습니다.

제안되는 대체 제품:

제품 구성

관련 제품 및 솔루션

  • U2941A U2941A Parametric Test Fixture 

    U2941A Parametric Test Fixture

    Keysight U2941A Parametric Test Fixture

  • U2942A Parametric Measurement Manager Pro U2942A Parametric Measurement Manager Pro [단종] 

    U2942A Parametric Measurement Manager Pro [단종]

    U2942A Parametric Measurement Manager Pro software

  • Agilent U2722A Product Image U2722A USB Modular Source Measure Unit 

    U2722A USB Modular Source Measure Unit

    U2722A is a SMU that can operate in a 4-quadrant operation. The channels could be connected in series/in parallel for higher power.

  • U2723A USB Modular Source Measure Unit U2723A USB Modular Source Measure Unit 

    U2723A USB Modular Source Measure Unit

    The U2723A USB Modular Source Measure Unit is a 3-channel 20V/120mA that can operate in a 4-quadrant operation. It has embedded test scripts that will simplify automated testing with up to two test scripts per channel.