이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

U3035P Distribution Networks for PSG Signal Generators

판매자:

제품 구성

가격: 한국

* 가격은 예고 없이 변경될 수 있습니다. 본 가격은 제조사가 제안한 소매가격(MSRP)입니다(VAT별도).

제품 구성

옵션 가격을 제품 시작 가격에 더하시면 대략적인 가격을 알 수 있습니다.
U3035P-022
Distribution Network- 2 Source, 250 MHz to MAX freq of the PSG 

Distribution Network- 2 Source, 250 MHz to MAX freq of the PSG

U3035P-022
  • Enables 2 PSGs to operate in phase locked, coherent mode at a common frequency
  • Distribution and calibration modes
  • Input/output frequency: 250 MHz to 67 GHz
U3035P-024
Distribution Network- 2 Source, 250 KHz to MAX PSG freq with internal 400 MHz 

Distribution Network- 2 Source, 250 KHz to MAX PSG freq with internal 400 MHz

U3035P-024
  • Enables 2 PSGs to operate in phase locked, coherent mode at a common frequency
  • Distribution and calibration modes
  • Input/output frequency: 250 kHz to 67 GHz
  • Built-in baseband clock source
U3035P-042
Distribution Network- 4 Source, 250 MHz to MAX PSG freq 

Distribution Network- 4 Source, 250 MHz to MAX PSG freq

U3035P-042
  • Enables 4 PSGs to operate in phase locked, coherent mode at a common frequency
  • Distribution and calibration modes
  • 2 frequency bands with range from 250 MHz to 67 GHz
U3035P-043
Distribution Network- 4 Source, 250 KHz to MAX PSG freq w/o internal 400 MHz 

Distribution Network- 4 Source, 250 KHz to MAX PSG freq w/o internal 400 MHz

U3035P-043
  • Enables 4 PSGs to operate in phase locked, coherent mode at a common frequency
  • Distribution and calibration modes
  • 3 frequency bands with range from 250 MHz to 67 GHz
U3035P-044
Distribution Network- 4 Source, 250 KHz to MAX PSG freq with internal 400 MHz 

Distribution Network- 4 Source, 250 KHz to MAX PSG freq with internal 400 MHz

U3035P-044
  • Enables 4 PSGs to operate in phase locked, coherent mode at a common frequency
  • Distribution and calibration modes
  • Input/output frequency: 250 kHz to 67 GHz
  • Built-in baseband clock source
U3035P-082
Distribution Network- 8 Source, 250 MHz to MAX PSG freq 

Distribution Network- 8 Source, 250 MHz to MAX PSG freq

U3035P-082
  • Enables 8 PSGs to operate in phase locked, coherent mode at a common frequency
  • Distribution and calibration modes
  • Input/output frequency: 250 MHz to 67 GHz
U3035P-084
Distribution Network- 8 Source, 250 KHz to MAX PSG freq with internal 400 MHz 

Distribution Network- 8 Source, 250 KHz to MAX PSG freq with internal 400 MHz

U3035P-084
  • Enables 8 PSGs to operate in phase locked, coherent mode at a common frequency
  • Distribution and calibration modes
  • Input/output frequency: 250 MHz to 67 GHz
  • Built-in baseband clock source
U3035P-16A
분배 네트워크, 16-소스, 250kHz ~ 250MHz, 10MHz 레퍼런스 

분배 네트워크, 16-소스, 250kHz ~ 250MHz, 10MHz 레퍼런스

U3035P-16A
U3035P-1CM 3.5 Rack Mount Kit for Installaion without Handles
U3035P-1CN 3.5 Front Handle Kit
U3035P-1CP 3.5 Rack Mount Kit for Installation with Handles
U3035P-2CM 7.0 Rack Mount Kit for Installaion without Handles
U3035P-2CN 7.0 Front Handle Kit
U3035P-2CP 7.0 Rack Mount Kit for Installation with Handles
U3035P-501 RF Cable - 1 meter
U3035P-502 RF Cable - 2 meter
U3035P-503 RF Cable - 3 meter
1CM013A
Rackmount Flange Kit 177.0mm H (4U) - Two Flange Brackets 

Rackmount Flange Kit 177.0mm H (4U) - Two Flange Brackets

1CM013A
Two flange brackets

옵션 가격은 키사이트에 문의하시기 바랍니다.

관련 소프트웨어 제품

  • Signal Studio 소프트웨어 

    Signal Studio 소프트웨어

    • 파형 재생 및 실시간 신호 생성 기능을 갖춘 신호 생성 소프트웨어
    • 진화하는 무선 시스템에서 다양한 종류의 어플리케이션에 대한 구성요소 및 수신기 테스트
    • 확장 가능한 기능과 성능

관련 제품 및 솔루션

  • Distribution Networks for PSG Signal Generators 

    Distribution Networks for PSG Signal Generators

    • Multiple PSG operate in a phase locked, coherent mode at a common frequency
    • Use of internal/external baseband generator with vector PSG provides phase control/adjustment for each source

  • No image available 펑션/임의 파형 발생기 

    펑션/임의 파형 발생기

    펑션 발생기 및 임의 파형 발생기, 10, 15, 20, 30, 80 및 500MHz...