이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

N1010AT-200 Enhanced Jitter Analysis Software for PC

판매자:

제품 구성

가격: 한국

* 가격은 예고 없이 변경될 수 있습니다. 본 가격은 제조사가 제안한 소매가격(MSRP)입니다(VAT별도).

관련 소프트웨어 제품

  • FlexDCA Remote Access Software N1010A FlexDCA 원격 액세스 소프트웨어 

    N1010A FlexDCA 원격 액세스 소프트웨어

    • 86100C DCA-J, 86100D DCA-X 및 N1092A/B/D 오실로스코프, SystemVue 소프트웨어 지원
    • PC에서 Eye/마스크, 오실로스코프 및 지터 측정 수행
    • 원격 사무실 위치 문제를 해결

  • Advanced Waveform Analysis Software N1010AT-201 Advanced Waveform Analysis Software for PC 

    N1010AT-201 Advanced Waveform Analysis Software for PC

    N1010AT-201 Advanced Waveform Analysis is a licensed option for your N1010A FlexDCA software. It controls an 86100C or 86100D and generates precision waveform files, supports real-time MATLAB analysis, and includes a Linear Feed-forward Equalizer.

  • N1010A-200-300 perform simultaneous timing jitter and amplitude noise-interference analysis N1010AT-300 Advanced Amplitude Analysis/RIN/Q-factor software for PC 

    N1010AT-300 Advanced Amplitude Analysis/RIN/Q-factor software for PC

    Option 300 Advanced Amplitude Analysis/RIN/Q-factor software for PC extends Jitter Mode into the amplitude domain and helps you to quickly determine the root cause for eye closure.

  • N1010A FlexDCA software installs on a PC and provides hosted or offline analysis capability N1010AT-DCA Support for all DCA mainframe SW options, hosted mode 

    N1010AT-DCA Support for all DCA mainframe SW options, hosted mode

    When the PC-based FlexDCA application is connected to an 86100C DCA-J or 86100D DCA-X mainframe via LAN, Option DCA checks all software options installed on the hosted 86100C/D and enables them in the FlexDCA application.

  • InfiniiSim for 86100D Series N1010AT-SIM InfiniiSim-DCA Waveform Transformation Toolset for PC 

    N1010AT-SIM InfiniiSim-DCA Waveform Transformation Toolset for PC

    InfiniiSim-DCA for the 86100 Series DCA wide-bandwidth oscilloscope offers de-embedding, embedding and virtual probing capabilities that help engineers characterize high-speed digital designs more thoroughly and with improved margins.

관련 제품 및 솔루션

  • 86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe 86100D-9FP 86100D DCA-X 오실로스코프용 PAM-N 분석 소프트웨어 

    86100D-9FP 86100D DCA-X 오실로스코프용 PAM-N 분석 소프트웨어

    • 펄스 진폭 변조(PAM-4) 신호에 대한 종합적 분석
    • 전기 신호 및 광 신호
    • eye 폭, eye 높이, eye 스큐
    • 레벨 진폭, 레벨 노이즈, 레벨 스큐
    • 선형성 측정 등

  • No image available 86100D 인피니엄 DCA-X 광대역폭 오실로스코프 메인프레임 

    86100D 인피니엄 DCA-X 광대역폭 오실로스코프 메인프레임

    • DC to >90 GHz wideband sampling scopes
    • 2 mainframes, 48 available modules and accessories
    • The industry standard for analysis of optical communication signals
    • Modular platform allows optical electrical, TDR/TDT and S-parameter measurements

  • 86100D in jitter mode 86100D-200 Enhanced Jitter Analysis Software 

    86100D-200 Enhanced Jitter Analysis Software

    Accurate jitter analysis, including decomposition of jitter into its constituent components, is becoming critical as data rates increase.