이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

시작가격 ₩ 2,521,338

일반적인 사양  

일반적인 사양

34972A LXI Data Acquisition Switch Unit with LAN and USB

  • 34972A-120 120-volt ac line selection
  • 34972A-0B0 Download the product manual from the Keysight website
  • R-51B-001-Z Return to Keysight Warranty - 3 years
  • BV0006B BenchVue Data Acquisition App
    • BV0006B-1TP Perpetual transportable license BenchVue Data Acquisition

제품 구성

가격: 한국

* 가격은 예고 없이 변경될 수 있습니다. 본 가격은 제조사가 제안한 소매가격(MSRP)입니다(VAT별도).

상세 분류

상세분류 제거

산업/기술

분야별 검색결과

1-10 / 10

정렬방식:
Test and Measurement Basics – DAQ
Spend 2 minutes on each topic ranging from the fundamentals of data acquisition to the more complex configurations of DAQ instruments. Simple and easy solutions to your DAQ related questions.

기본 데모 2017-09-10

Data Logging via USB with 34972A Data Acquisition System
See three different methods to log data using USB and the 34972A.

기본 데모 2011-10-05

QT QT 71.52 KB
Capture an IV Curve of a Solar Panel - Solar Module Test
The 34972A is used to log panel temperature while a N6784A SMU is used to characterize the IV curves.

기본 데모 2011-10-05

WMF WMF 19.81 MB
Remote Data Acquisition Using a Cellular Router
The 34972A can easily be connected to a cellular router and make measurements remotely anywhere that has cellular access.

기본 데모 2011-10-05

WMF WMF 107.83 MB
Making Humidity Measurements Using 34972A and Data Logging
It is easy to make humidity measurements using the 34972A with an electronic hygrometer to log data.

기본 데모 2011-10-05

WMF WMF 30.72 MB
34972A Data Acquisition using a Wireless Router and Mobile App
Remote data acquisition using a 300Mbps Wireless N Travel Router with a free 34972A DAQ application for your iPhone or iPad.

기본 데모 2011-10-05

WMF WMF 15.55 MB
34972A LXI 데이터 수집/스위치 장치-데모
34972A 제품 데모를 보시면, 실제 새로운 IO 기능으로 PC에 얼마나 빨리 연결하고, 원격으로 장비를 제어할 수 있는지 확인해 보실 수 있습니다.

기본 데모 2010-02-01

Characterizing an OEM Power Supply Using a 34970A/34972A
This 3 minute video demonstrates using a 34970A/34972A Data Acquisition Unit to measure several voltages and temperatures over time to determine if the level of heat generated by the supply under a full load is within acceptable limits.

기본 데모 2010-02-01

BenchLink Data Logger Pro Software
BenchLink Data Logger Pro Software for both the 34970A and 34980A.

기본 데모 2007-11-14

Optimizing Throughput of Data Acquisition and Test Systems
Learn to speed up your test programs.

기본 데모 2005-08-31