이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

시작가격 ₩ 15,247,032

일반적인 사양  

일반적인 사양

E5071C ENA Series Network analyzer

  • E5071C-TDR Enhanced Time Domain Analysis
  • E5071C-UNQ Standard stability timebase
  • E5071C-240 2-port Test Set, 9 kHz to 4.5 GHz without Bias Tees
  • E5071C-019 Standard Data Storage
  • E5071C-810 Add keyboard
  • E5071C-820 Add mouse
  • R-51B-001-C Return to Keysight Warranty - 1 year

제품 구성

가격: 한국

* 가격은 예고 없이 변경될 수 있습니다. 본 가격은 제조사가 제안한 소매가격(MSRP)입니다(VAT별도).

E5071C-TDR
Enhanced Time Domain Analysis 

Enhanced Time Domain Analysis

E5071C-TDR
  • Real time measurements simultaneously in time domain (TDR/TDT) and frequency domain (S-parameters)
  • Eye diagram tests without external bit pattern generator
  • Stressed eye diagram analysis
  • Impedance analysis
  • ESD Robustness
E5071C-008
Frequency offset mode 

Frequency offset mode

E5071C-008
  • Transmission response measurement of devices such as mixers and converters
  • Frequency-offset sweep
  • Scalar Mixer Calibration (SMC) for accurate conversion loss/gain measurements
  • Vector Mixer Calibration (VMC) for phase and group delay measurements
E5071C-010
Time domain analysis 

Time domain analysis

E5071C-010
  • Fully error-corrected time domain reflection or transmission response
  • Up to 20,001 point measurement with low-pass or band-pass mode selection
  • Gating available to remove unwanted responses
E5071C-017 Removable Data Storage
E5071C-019 Standard Data Storage
E5071C-1A7 Calibration + Uncertainties + Guardbanding (Not Accredited)
E5071C-1CM Rack mount kit
E5071C-1CN Front handle kit
E5071C-1CP Rack mount and front handle kit
E5071C-1E5 High stability timebase
E5071C-240 2-port Test Set, 9 kHz to 4.5 GHz without Bias Tees
E5071C-245 2-port Test Set, 100 kHz to 4.5 GHz with Bias Tees
E5071C-260 2-port Test Set, 9 kHz to 6.5 GHz without Bias Tees
E5071C-265 2-port Test Set, 100 kHz to 6.5 GHz with Bias Tees
E5071C-280 2-port Test Set, 9 kHz to 8.5 GHz without Bias Tees
E5071C-285 2-port Test Set, 100 kHz to 8.5 GHz with Bias Tees
E5071C-2D5 2-port Test Set, 300 kHz to 14 GHz with Bias Tees
E5071C-2K5 2-port Test Set, 300 kHz to 20 GHz with Bias Tees
E5071C-440 4-port Test Set, 9 kHz to 4.5 GHz without Bias Tees
E5071C-445 4-port Test Set, 100 kHz to 4.5 GHz with Bias Tees
E5071C-460 4-port Test Set, 9 kHz to 6.5 GHz without Bias Tees
E5071C-465 4-port Test Set, 100 kHz to 6.5 GHz with Bias Tees
E5071C-480 4-port Test Set, 9 kHz to 8.5 GHz without Bias Tees
E5071C-485 4-port Test Set, 100 kHz to 8.5 GHz with Bias Tees
E5071C-4D5 4-port Test Set, 300 kHz to 14 GHz with Bias Tees
E5071C-4K5 4-port Test Set, 300 kHz to 20 GHz with Bias Tees
E5071C-790 Measurement wizard assistant software
E5071C-810 Add keyboard
E5071C-820 Add mouse
E5071C-A6J ANSI Z540-1-1994 Calibration
E5071C-UNQ Standard stability timebase

옵션 가격은 키사이트에 문의하시기 바랍니다.

PS-S10 Remote scheduled productivity assistance. Select 1 to 999 hours.
PS-S20 Startup assistance, daily
PS-S20-01 Recommended Startup assistance, daily
PS-S20-ENA Startup Assistance
PS-T10-ENA ENA Series network analyzer operation course, 8 students, customer site - H7215B-245
R-50C-011-10 Calibration Plan - Return to Keysight - 10 years
R-50C-011-3 Calibration Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years
R-50C-011-7 Calibration Plan - Return to Keysight - 7 years
R-50C-016-3 Keysight Calibration + Uncertainties + Guardbanding - 3 years
R-50C-016-5 Keysight Calibration + Uncertainties + Guardbanding - 5 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years
R-51B-001-10C Extended Warranty - Return to Keysight - 10 years
R-51B-001-5C Extended Warranty - Return to Keysight - 5 years
R-51B-001-7C Extended Warranty - Return to Keysight - 7 years

옵션 가격은 키사이트에 문의하시기 바랍니다.

관련 제품 및 솔루션

  • No image available E5071C ENA 벡터 네트워크 분석기 

    E5071C ENA 벡터 네트워크 분석기

    • 9 kHz ~ 4.5/6.5/8.5/14/20 GHz
    • 2 또는 4포트, 50 Ohm
    • 다이나믹 레인지 130 dB
    • 향상된 TDR 측정 옵션

  • E5071C-010 E5071C-010 시간 도메인 분석 

    E5071C-010 시간 도메인 분석

    • 시간 도메인의 반사 및 전송 응답
    • 저역 통과 또는 대역 통과 모드 선택으로 최대 20,001개 지점 측정

  • E5071C-TDR E5071C-TDR 향상된 시간 도메인 분석 

    E5071C-TDR 향상된 시간 도메인 분석

    • 시간 도메인(TDR/TDT)과 주파수 도메인(S-파라미터)에서 동시에 실시간 측정
    • 외부 비트 패턴 발생기 없는 eye 다이어그램 테스트
    • 인터커넥트의 스트레스 eye 다이어그램 분석
    • 액티브 디바이스의 임피던스 분석
    • ESD 견고성

  • No image available E6964A BroadR-Reach MDI S-파라미터 소프트웨어(100Base-T1 준수) 

    E6964A BroadR-Reach MDI S-파라미터 소프트웨어(100Base-T1 준수)

    • BroadR-Reach V3.2 및 IEEE 802.3bw(100Base-T) 준수
    • 반사 손실 측정 사용 용이성

  • No image available E6963A 오토모티브 이더넷 링크 세그먼트 솔루션 

    E6963A 오토모티브 이더넷 링크 세그먼트 솔루션

    • BroadR-Reach 및 100Base-T1 링크 세그먼트 규정 준수
    • 소프트웨어, 액세서리 및 하드웨어로 구성된 제품
    • 테스트 스크립트 및 계측기 자동 설정 지원

관련 산업 및 기술