이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

N9311X 저가 벤치탑 및 핸드형 분석기를 위한 RF 및 마이크로웨이브 액세서리 키트

판매자:

일반적인 사양  

일반적인 사양

N9311X RF and microwave accessory kit for low-cost benchtop and handheld analyzers

  • N9311X-553 Bandpass filter, 1845 MHz to 1915 MHz, Type-N(f) to Type-N(f), 50 Ohm
  • N9311X-551 Bandpass filter, 880 MHz to 915 MHz, Type-N(f) to Type-N(f), 50 Ohm
  • N9311X-560 Attenuator, 40 dB, 10 W, DC-8.5 GHz, Type-N(m) to Type-N(f)
  • N9311X-500 Retractable whip antenna, 70 to 1000MHz
  • N9311X-518 Directional antenna, Log Periodic, 680MHz-18GHz
  • N9311X-508 Directional antenna, Log Periodic, 680MHz-8GHz
  • N9311X-504 Directional antenna, Log Periodic, 700MHz-4GHz
  • N9311X-501 Portable Omni Antenna, 700MHz to 2500MHz
  • N9311X-543 Adapter, Type-N(f) to BNC(m), DC to 4 GHz
  • N9311X-583 Cable 1.5m, Type-BNC(m) to type-BNC(m), DC to 1GHz
  • N9311X-582 Cable 1.5m, Type-SMA(m) to type-SMA(m), DC to 8GHz
  • N9311X-581 Phase stable cable 3.0m, Type-N(m) to N(m), DC to 18GHz
  • N9311X-580 Phase stable Cable 1.5m, Type-N(m) to N(m), DC to 18GHz
  • N9311X-100 Close field probe set, 30 MHz to 3 GHz

제품 구성

가격: 한국

* 가격은 예고 없이 변경될 수 있습니다. 본 가격은 제조사가 제안한 소매가격(MSRP)입니다(VAT별도).

제품 구성

옵션 가격을 제품 시작 가격에 더하시면 대략적인 가격을 알 수 있습니다.
N9311X-100
Close field probe set, 30 MHz to 3 GHz 

Close field probe set, 30 MHz to 3 GHz

N9311X-100
The N9311X Option 100 provides magnetic field probes for detecting radiated emissions from printed circuit boards, modules, components, ICs and sources of electromagnetic interference.
전화문의
N9311X-201 Precision mechanical calibrator, 3-in-1 OSL, DC to 7 GHz, N(m) 1,548,109
N9311X-500 Retractable whip antenna, 70 to 1000MHz 110,630
N9311X-501 Portable Omni Antenna, 700MHz to 2500MHz 487,028
N9311X-504 Directional antenna, Log Periodic, 700MHz-4GHz 1,149,428
N9311X-508 Directional antenna, Log Periodic, 680MHz-8GHz 2,522,643
N9311X-518 Directional antenna, Log Periodic, 680MHz-18GHz 5,595,175
N9311X-540 Adapter, Type-N(m) to BNC(f), DC to 2 GHz 56,664
N9311X-541 Adapter, Type-N(m) to SMA(f), DC to 12.4 GHz 63,413
N9311X-542 Adapter, Type-N(f) to 7/16 DIN(f), DC to 7.5 GHz 155,151
N9311X-543 Adapter, Type-N(f) to BNC(m), DC to 4 GHz 168,636
N9311X-544 Adapter, Type-N(f) to 7/16 DIN(m), DC to 7.5 GHz 183,476
N9311X-545 Adapter, Type-N(f) to SMA(m), DC to 12.4 GHz 211,814
N9311X-546 Adapter, Type-N(f) to Type-N(f), DC to 18 GHz 732,562
N9311X-547 Adapter, type-N(m) to 7/16 DIN(f), DC to 7.5 GHz 120,076
N9311X-548 Adaptor Type-N(m) 50 Ohm to Type-N (f) 75 Ohm DC to 1 GHz 120,076
N9311X-550 Bandpass filter, 814 MHz to 850 MHz, Type-N(f) to Type-N(f), 50 Ohm 874,214
N9311X-551 Bandpass filter, 880 MHz to 915 MHz, Type-N(f) to Type-N(f), 50 Ohm 902,553
N9311X-552 Bandpass filter, 1707.5 MHz to 1787.5 MHz, Type-N(f) to Type-N(f), 50 Ohm 705,579
N9311X-553 Bandpass filter, 1845 MHz to 1915 MHz, Type-N(f) to Type-N(f), 50 Ohm 762,242
N9311X-554 Bandpass filter, 1910 MHz to 1990 MHz, Type-N(f) to Type-N(f), 50 Ohm 705,579
N9311X-560 Attenuator, 40 dB, 10 W, DC-8.5 GHz, Type-N(m) to Type-N(f) 450,599
N9311X-561 Attenuator, 40 dB, 50 W, DC-8.5 GHz, Type-N(m) to Type-N(f) 677,253
N9311X-562 Attenuator, 40 dB, 100 W, DC-8.5 GHz, Type-N(m) to Type-N(f) 1,373,918
N9311X-580 Phase stable Cable 1.5m, Type-N(m) to N(m), DC to 18GHz 673,201
N9311X-581 Phase stable cable 3.0m, Type-N(m) to N(m), DC to 18GHz 732,562
N9311X-582 Cable 1.5m, Type-SMA(m) to type-SMA(m), DC to 8GHz 155,151
N9311X-583 Cable 1.5m, Type-BNC(m) to type-BNC(m), DC to 1GHz 101,184
N9311X-585 Phase stable cable, type-N(m) to DIN(f), DC to 18 GHz 704,224
N9311X-586 Phase stable cable, type-N(m) to N(f), DC to 18 GHz 630,036

가격은 예고 없이 변경될 수 있습니다.

관련 제품 및 솔루션

  • No image available N9000A CXA 신호 분석기, 9 kHz ~ 26.5 GHz 

    N9000A CXA 신호 분석기, 9 kHz ~ 26.5 GHz

    • Up to 26.5 GHz
    • Base performance: essential signal characterization
    • Up to 25 MHz analysis bandwidth
    • Industry's broadest offering of measurement applications

  • No image available N9310A RF 신호 발생기, 9 kHz ~ 3 GHz 

    N9310A RF 신호 발생기, 9 kHz ~ 3 GHz

    • Up to 3 GHz
    • Base performance: Manufacturing

  • No image available N9320B RF 스펙트럼 분석기(BSA), 9 kHz ~ 3 GHz 

    N9320B RF 스펙트럼 분석기(BSA), 9 kHz ~ 3 GHz

    • Up to 3 GHz
    • Base performance: manufacturing
    • Up to 1 MHz analysis bandwidth
    • Powersuite 1-button power measurements

  • No image available N9340B 핸드형 RF 스펙트럼 분석기(HSA), 3 GHz 

    N9340B 핸드형 RF 스펙트럼 분석기(HSA), 3 GHz

    • 3 GHz
    • Spectrogram display, record, playback
    • Built-in tracking generator
    • Compliant with MIL-PRF-28800F Class 2
    • 3.2 kg or 7.0 lbs

  • No image available N9342C 핸드형 스펙트럼 분석기(HSA), 7 GHz 

    N9342C 핸드형 스펙트럼 분석기(HSA), 7 GHz

    • 7 GHz
    • Spectrogram display, record, playback
    • Built-in GPS receiver, antenna, tracking generator, VSWR bridge
    • Compliant with MIL-PRF-28800F Class 2
    • 3.2 kg or 7.0 lbs

  • No image available N9344C 핸드형 스펙트럼 분석기(HSA), 20 GHz 

    N9344C 핸드형 스펙트럼 분석기(HSA), 20 GHz

    • 20 GHz
    • Spectrogram display, record, playback
    • Preamplifier up to 20 GHz, built-in GPS receiver, GPS antenna, tracking generator
    • Compliant with MIL-PRF-28800F Class 2
    • 3.2 kg or 7.0 lbs

  • No image available N9343C 핸드형 스펙트럼 분석기(HSA), 13.6 GHz 

    N9343C 핸드형 스펙트럼 분석기(HSA), 13.6 GHz

    • 13.6 GHz
    • Spectrogram display, record, playback
    • Preamplifier up to 13.6 GHz, built-in GPS receiver, GPS antenna, tracking generator
    • Compliant with MIL-PRF-28800F Class 2
    • 3.2 kg or 7.0 lbs