이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

U2723A USB Modular Source Measure Unit

판매자:

시작가격 ₩ 5,107,379

일반적인 사양  

일반적인 사양

U2723A USB modular source measure unit with embedded test scripts

  • U2723A-ABA English language quick start guide, printed
  • W4100-3MW Warranty, 3mth for included accessories
  • R-51B-001-Z Return to Keysight Warranty - 3 years

제품 구성

가격: 한국

* 가격은 예고 없이 변경될 수 있습니다. 본 가격은 제조사가 제안한 소매가격(MSRP)입니다(VAT별도).

제품 구성

U2723A-AB0 Taiwan - Traditional Chinese quick start guide, printed
U2723A-AB2 China - Simplified Chinese quick start guide, printed
U2723A-ABA English language quick start guide, printed
U2723A-ABD Germany - German quick start guide, printed
U2723A-ABF France - French quick start guide, printed
U2723A-ABJ Japan - Japanese users guide, printed
U2723A-ACF Japan - Japanese quick start guide, printed
U2723A-UK6 Commercial calibration certificate with test data
U2921A-101
USB secure cable 2m 

USB secure cable 2m

U2921A-101
  • Two-meter USB secure cable
  • Recommended for use with Keysight’s U2701A, U2702A, U2722A, U2723A, U2741A, U2751A, U2761A USB Modular Instruments.
     
U2941A
Parametric test fixture, 3-channels 

Parametric test fixture, 3-channels

U2941A
Keysight U2941A Parametric Test Fixture
U2941A-101 Pin-plug cable, black
U2941A-102 Pin-plug cable, red
U2941A-103 Pin-plug cable, blue
U2941A-104 Pin-plug-clip, black
U2941A-105 Pin-plug-clip, red
U2941A-106 Pin-plug-clip, blue
U2941A-107 BNC to 2 wires - 1m
U2941A-201 Assembly plate PTFE
U2941A-202 Socket module -Dip 28pin
U2941A-203 Socket module -Universal 0.1in
U2941A-204 Socket module -Universal 0.075in
U2941A-205 Socket module -Universal 0.05in
W4000D-0L1 Standard documentation package
W4000D-1TP
VEE Pro 9.32, transportable perpetual license 

VEE Pro 9.32, transportable perpetual license

W4000D-1TP
  • Microsoft® Windows® 8 compatibility
  • Multithreading
  • Multi-core programming
  • USB Modular DAQ vTools*
  • General vTools*
  • SCPI completion
     

옵션 가격은 키사이트에 문의하시기 바랍니다.

R-50C-011-3 Calibration Assurance Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Assurance Plan - Return to Keysight - 5 years
R-50C-016-3 Keysight Calibration + Uncertainties + Guardbanding - 3 years
R-50C-016-5 Keysight Calibration + Uncertainties + Guardbanding - 5 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years
R-51B-001-5Z Warranty Assurance Plan - Return to Keysight - 5 years

옵션 가격은 키사이트에 문의하시기 바랍니다.

관련 제품 및 솔루션

  • U2751A Product Image U2751A 4x8 2 Wire USB Modular Switch Matrix 

    U2751A 4x8 2 Wire USB Modular Switch Matrix

    Keysight U2751A USB Modular Switch Matrix offers a flexible connection path between the device under test and test equipment, thus allowing different instruments to be connected to multiple points on the device under test at the same time.

  • Agilent U2781A USB Modular Products Chassis Image U2781A USB 모듈식 제품 섀시 

    U2781A USB 모듈식 제품 섀시

    • 고속 USB 2.0, USBTMC-USB488표준(Microsoft® Windows® 운영 체제와 호환)
    • 핫스왑 및 자동 검출 가능한 특성 분석으로 스타트업 시간/노력 최소화
    • 최대 384개 채널 확장 지원
    • 옵션 랙마운트 키트로 랙 장착 가능

  • No image available U2702A USB 모듈러 오실로스코프, 200 MHz, 아날로그 2채널 

    U2702A USB 모듈러 오실로스코프, 200 MHz, 아날로그 2채널

    Keysight U2702A is a 2 channel 8-bit 200 MHz Oscilloscope. It uses the common non-proprietary standard high-speed USB 2.0 interface that provide ease of connectivity.

  • No image available U2701A USB 모듈러 오실로스코프, 100 MHz, 아날로그 2채널 

    U2701A USB 모듈러 오실로스코프, 100 MHz, 아날로그 2채널

    Keysight U2701A is a 2 channel 8-bit 100MHz Oscilloscope. It uses the common non-proprietary standard high-speed USB 2.0 interface that provide ease of connectivity.

  • U2702A USB Modular Oscilloscope U2702A USB Modular Oscilloscope, 200 MHz 

    U2702A USB Modular Oscilloscope, 200 MHz

    Keysight U2702A is a 2 channel 8-bit 200 MHz Oscilloscope. It uses the common non-proprietary standard high-speed USB 2.0 interface that provide ease of connectivity.

  • 애질런트 U2351A USB 모듈식 다기능 데이터 수집 이미지 U2351A USB 모듈식 데이터 수집 

    U2351A USB 모듈식 데이터 수집

    U2351A에는 16비트 분해능의 16SE/8DI 채널이 제공됩니다. 샘플링 속도는 250KSa/s이고 업데이트 속도가 1MSa/s인 2개의 아날로그 출력 채널이 있습니다.

  • U2761A Product Image U2761A USB Modular Function Generator 

    U2761A USB Modular Function Generator

    Keysight U2761A is a 20 MHz function generator that offers 10 standard waveforms plus pulse and arbitrary waveforms generation capabilities.

  • U2541A Product Image U2541A 250kSa/s USB Modular Simultaneous Data Acquisition 

    U2541A 250kSa/s USB Modular Simultaneous Data Acquisition

    Keysight U2541A USB Simultaneous Sampling Multifunction Data Acquisition offers up to 4 channels, 16-bit resolution and sampling rates of up to 250KSa/s/ch.

  • U2651A Product Image U2651A 32 Input, 32 Output USB Modular Digital I/O 

    U2651A 32 Input, 32 Output USB Modular Digital I/O

    Keysight U2651A USB Digital I/O is a cost-effective device with it’s offering of 64 opto-isolated digital lines.