Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
- Home
- Products and Services
- Accessories
- Probes and Probe Accessories
- W2638A LPDDR BGA Probes
W2638A LPDDR BGA Probes
LPDDR probes for oscilloscopes and logic analyzers
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
LPDDR probes for oscilloscopes and logic analyzers.
HIGHLIGHTS
Features:
- Provides signal accessibility points for the LPDDR SDRAM, LPDDR NVM and mobile-DDR DRAM ball grid array (BGA) package
- Operating transfer rate of up to 400 Mb/s, 1.5 GHz bandwidth
- Buried resistors provide signal isolation and minimize capacitive loading
- Attach to W2639A LPDDR scope adapter board and E2678A for connection to the oscilloscope and E5384A or E5826A, single-ended ZIF probes for connection to the logic analyzer
Supports:
- x16 package (60 balls) all signals
- x32 package (90 balls) all signals
Compatible oscilloscopes:
- 90000 Series oscilloscopes
- 80000 Series oscilloscopes
- 9000 Series oscilloscopes
Compatible logic analyzers:
- U4154A AXIe-based logic analyzer module
- 16800/16900 Series logic analysis system
The W2637A, W2638A and W2639A LPDDR BGA probes allow you to get complete signal access to the LPDDR and mobile-DDR signals critical to your debug and validation effort with Keysight logic analyzers and oscilloscopes. The LPDDR BGA probes enable viewing of data traffic on industry standards LPDDR SDRAM, LPDDR NVM and mobile-DDR SDRAM. The probe works in existing designs and eliminates the need for up front planning or re-design. The probe connects directly to the balls of the DRAM, enabling you to operate at full speed and acquire high-speed LPDDR signals without impacting the performance of your design.
S parameter models are available for use with InfiniiSim for de-embedding purposes.
The LPDDR BGA probes also offer BGA probe sockets for easy probe attachment.
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility