이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

U5491A
Soft carrying case for handheld and accessories 

Soft carrying case for handheld and accessories

U5491A
The U5491A soft carrying case is ideal for use with the U1401A Handheld Calibrator/meter or an instrument of similar or smaller size.
U5751A
Power adapter with power cord 

Power adapter with power cord

U5751A
  • Power supply/power adapter for TrueIR thermal imager.
  • Comes bundled with regional power cord.
     
U5752A
Rechargeable Li-Ion battery 

Rechargeable Li-Ion battery

U5752A
  • Compatible with TrueIR thermal imager
  • Lasts ~4 hours with each full charge
  • 7.4 VDC, 2500 mAh
     
U5753A
External battery charger (2-bay) 

External battery charger (2-bay)

U5753A
  • For charging of U5752A rechargeable Li-Ion battery
  • Allows simultaneous charging of up to two U5752A batteries
  • Comes bundled with regional power cord
     
U5761A
Video RCA to RCA interface cable, 2 m 

Video RCA to RCA interface cable, 2 m

U5761A
  • Video RCA to RCA interface cable for external video output
  • Length: 2 m
     
U5762A
USB Standard-A to Mini Type-B interface cable, 1 m 

USB Standard-A to Mini Type-B interface cable, 1 m

U5762A
  • USB Standard-A to Mini Type-B interface cable for data transfer
  • Length: 1 m
U5771A
Rugged carrying case, hard 

Rugged carrying case, hard

U5771A
  • High quality, water and dust proof
  • Dimension (H x W x D): 377.15 x 430.8 x 168.0 mm
  • Able to hold a unit TrueIR thermal imager, with compartments for two battery pack, an external battery charger, two SD cards, power adapter and accessories  
U5772A
Hand strap, Adjustable for right-handed and left-handed use 

Hand strap, Adjustable for right-handed and left-handed use

U5772A
  • Compatible with TrueIR thermal imager
  • Easily adjustable for better grip
  • Can be swapped for right-handed or left-handed use