이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

제품 구성

가격: 한국

* 가격은 예고 없이 변경될 수 있습니다. 본 가격은 제조사가 제안한 소매가격(MSRP)입니다(VAT별도).

옵션 가격을 제품 시작 가격에 더하시면 대략적인 가격을 알 수 있습니다.
N9910X-601 Coaxial adapter, 2.4 mm NMD (f) to Type-N (f), 18 GHz
N9910X-602 Coaxial adapter, 2.4 mm NMD (f) to 2.92 mm (f), 40 GHz
N9910X-603 Coaxial adapter, 2.4 mm NMD (f) to 3.5 mm (f), 26.5 GHz
N9910X-700 Rugged phase-stable cable, Type-N(m) to Type-N(f), 18 GHz, 3.28 ft or 1 m
N9910X-701
Rugged phase-stable cable, Type-N(m) to Type-N(m), 18 GHz, 3.28 ft or 1 m 

Rugged phase-stable cable, Type-N(m) to Type-N(m), 18 GHz, 3.28 ft or 1 m

N9910X-701
  • Rugged phase-stable cable, 18 GHz
  • Type-N(m) to Type-N(m)
  • 3.28 ft. or 1 meter
     
N9910X-704 Rugged phase-stable cable, Type-N(m) to TNC(f), 13 GHz, 5 ft or 1.5 m
N9910X-705 Rugged phase-stable cable, Type-N(m) to TNC(m), 13 GHz, 5 ft or 1.5 m
N9910X-708
Rugged phase-stable cable, 3.5 mm(m) to 3.5 mm(f), 26.5 GHz, 3.28 ft or 1 m 

Rugged phase-stable cable, 3.5 mm(m) to 3.5 mm(f), 26.5 GHz, 3.28 ft or 1 m

N9910X-708
  • Rugged phase-stable cable, 26.5 GHz
  • 3.5 mm(m) to 3.5 mm(f)
  • 3.28 ft. or 1 meter
     
N9910X-709 Rugged phase-stable cable, 3.5 mm(f) to 3.5 mm(f), 26.5 GHz, 3.28 ft or 1 m
N9910X-712 Trigger/Reference-In Cable, SMA (m) to BNC (f), 1 m or 3.28 ft
N9910X-713 Bias-tee power cable, SMB (f) to BNC (m), 1 m or 3.28 ft
N9910X-714 Rugged phase-stable cable, 2.4 mm (f) to 2.4 mm (m), 50 GHz, 3.28 ft or 1 m
N9910X-715 Rugged phase-stable cable, 2.4 mm (f) to 2.4 mm (f), 50 GHz, 3.28 ft or 1 m
N9910X-716 Rugged phase-stable cable, Type-N(m) to Type-N(m), 18 GHz, 2 ft or 0.61 m
N9910X-800
T-Calibration kit, 3-in-1, open, short, load, DC to 6 GHz, Type-N(m), 50 ohm 

T-Calibration kit, 3-in-1, open, short, load, DC to 6 GHz, Type-N(m), 50 ohm

N9910X-800
A 6 GHz Type-N interface T-calibration kit with an open/short/load design for use on-site and for factory production testing.
N9910X-801
T-Calibration kit, 3-in-1, open, short, load, DC to 6 GHz, Type-N(f), 50 ohm 

T-Calibration kit, 3-in-1, open, short, load, DC to 6 GHz, Type-N(f), 50 ohm

N9910X-801
A 6 GHz Type-N interface T-calibration kit with open/short/load design for use on-site and for factory production testing.
N9910X-802
T-Calibration kit, 3-in-1, open, short, load, DC to 6 GHz, 7/16 DIN(m) 

T-Calibration kit, 3-in-1, open, short, load, DC to 6 GHz, 7/16 DIN(m)

N9910X-802
A 4 GHz 7/16 interface T-calibrations kits with open/short/load design for use on-site and for factory production testing.
N9910X-803
T-Calibration kit, 3-in-1, open, short, load, DC to 6 GHz, 7/16 DIN(f) 

T-Calibration kit, 3-in-1, open, short, load, DC to 6 GHz, 7/16 DIN(f)

N9910X-803
A 4 GHz 7/16 interface T-calibrations kits with open/short/load design for use on-site and for factory production testing.
N9910X-810
Rugged phase-stable cable, Type-N (m) to Type-N (m), 5 ft or 1.5 m 

Rugged phase-stable cable, Type-N (m) to Type-N (m), 5 ft or 1.5 m

N9910X-810
  • Rugged phase-stable cable, 8 GHz
  • Type-N(m) to Type-N(m)
  • 5 ft. or 1.5 meters
N9910X-811 Rugged phase-stable cable, Type-N (m) to Type-N (f), 5 ft or 1.5 m
N9910X-812
Rugged phase-stable cable, Type-N (m) to Type-N (m), 12 ft or 3.6 m 

Rugged phase-stable cable, Type-N (m) to Type-N (m), 12 ft or 3.6 m

N9910X-812
  • Rugged phase-stable cable, 6 GHz
  • Type-N(m) to Type-N(m)
  • 12 ft. or 3.6 meters
     
N9910X-813 Rugged phase-stable cable, Type-N (m) to Type-N (f), 12 ft or 3.6 m
N9910X-814 Rugged phase-stable cable, Type-N (m) to 7/16 (m), 60 inch or 1.5 m
N9910X-815 Rugged phase-stable cable, Type-N (m) to 7/16 (m), 12 ft or 3.6 m
N9910X-816 Rugged phase-stable cable, Type-N (m) to Type-N (f), 3.28 ft or 1 m
N9910X-817 Rugged phase-stable cable, Type-N (m) to Type-N (m), 3.28 ft or 1 m
N9910X-820
Antenna, directional, multiband, 800-2500 MHz, 10 dBi 

Antenna, directional, multiband, 800-2500 MHz, 10 dBi

N9910X-820
A 800 to 2500 MHz multi-band directional antenna can be used for all cellular frequencies, a great tool for outside installation testing in areas of low cellular signal strength.
N9910X-821
Antenna, telescopic whip, 70 MHz - 1 GHz 

Antenna, telescopic whip, 70 MHz - 1 GHz

N9910X-821
  • 70 to 1000 MHz Wide-band antenna
  • Gain: 2.15 dBi
  • Impedance: 50 ohms
  • Connector: BNC male
     
N9910X-822
Directional antenna, 600 MHz to 9 GHz 

Directional antenna, 600 MHz to 9 GHz

N9910X-822
  • Frequency range: 600 MHz to 9 GHz
  • Connector: Type-N (female)
N9910X-823 Antenna, cellular narrowband, 824 to 869 MHz
N9910X-824 Antenna, cellular narrowband, PCS 1850 to 1990 MHz
N9910X-825 Antenna, GPS, active
N9910X-843 Coaxial adapter, Type-N(m) to 7/16 DIN(f)
N9910X-845 Adapter kit - Type-N(f) to 7/16(f),Type-N(f) to 7/16(m),Type-N(f) to Type-N(f)
N9910X-846 Coaxial adapter, 50 ohm type-N(m) to 75 ohm type-N(f)
N9910X-847 Adapter kit, Type-N (f) to TNC (m) adapter, Type-N (f) to TNC (f) adapter, 11 GHz
N9910X-848 Coaxial adapter, Type-N (f) to 3.5 mm (f), 18 GHz
N9910X-849 Coaxial adapter, Type-N (f) to 3.5 mm (m), 18 GHz
N9910X-850 Coaxial adapter, Type-N (m) to Type-N (m), 18 GHz
N9910X-851 Coaxial adapter, Type-N (f) to Type-N (f), 18 GHz
N9910X-852 Coaxial adapter, Type-N (m) to Type-N (f), 18 GHz
N9910X-856 Coaxial adapter 2.4 mm (f) to 2.4 mm (f), 50 GHz
N9910X-857 Coaxial adapter 2.4 mm (f) to 2.92 mm/K (f), 40 GHz
N9910X-860
Fixed attenuator, 40 dB, 100 W, DC-3 GHz, Type-N(m) to Type-N(f) 

Fixed attenuator, 40 dB, 100 W, DC-3 GHz, Type-N(m) to Type-N(f)

N9910X-860
DC to 3 GHz fixed attenuator provides a 40 dB accurate attenuation with type-N connector.
N9910X-861
Fixed attenuator, 40 dB, 50 W, DC-8.5 GHz, Type-N(m) to Type-N(f) 

Fixed attenuator, 40 dB, 50 W, DC-8.5 GHz, Type-N(m) to Type-N(f)

N9910X-861
DC to 8.5 GHz fixed attenuator provides a 40 dB accurate attenuation with type-N connector.
N9910X-870 Extra battery
N9910X-872 External battery charger
N9910X-873 AC / DC adapter (except for US / Canada / Europe / China)
N9910X-874 External bias-tee, 2.5 MHz to 6 GHz, 1 W, 0.5 A
N9910X-875 DC charger and adapter
N9910X-877 AC / DC adapter for US / Canada / Europe / China only
N9910X-880 Extra soft carrying case with backpack and shoulder strap
N9910X-881
Hard transit case 

Hard transit case

N9910X-881
  • Hard transit case for FieldFox transport
N9910X-886 Torque wrench, 17 mm, 90 N-cm (8in-lb)
N9910X-890 Extra Printed Users Guide (N9912A)
N9910X-891 Extra Printed reference guide (N9912A)
11904D
2.4 mm female to 2.92 mm male adapter 

2.4 mm female to 2.92 mm male adapter

11904D
The Keysight 11904D is a metrology-grade, 2.4 mm female to 2.92 mm male adapter with dc to 40 GHz operation.

옵션 가격은 키사이트에 문의하시기 바랍니다.

관련 제품 및 솔루션

  • 애질런트 11852B 제품 사진 11852B 어댑터, 50-ohm Type-N female (암) ~ 75-ohm Type-N male (수), DC ~ 3GHz 

    11852B 어댑터, 50-ohm Type-N female (암) ~ 75-ohm Type-N male (수), DC ~ 3GHz

    키사이트 11852B는 instrument-grade 50-ohm Type-N female (암) ~ 75-ohm Type-N male (수) 어댑터입니다.

  • No image available N9912A FieldFox 핸드형 RF 분석기, 4 GHz 및 6 GHz 

    N9912A FieldFox 핸드형 RF 분석기, 4 GHz 및 6 GHz

    • 4, 6 GHz
    • Base is a cable and antenna analyzer
    • Optional spectrum analyzer, partial network analyzer, built-in power meter, partial vector voltmeter
    • Compliant with MIL-PRF 28800F Class 2
    • 2.8 kg or 6.2 lbs