Choose a country or area to see content specific to your location
- Home
- 제품 및 서비스
- ...
- 전자 설계 자동화(EDA)
- PathWave ADS(Advanced Design System)
- W2303EP Verilog-A Element [Discontinued]
무엇을 찾고 있습니까?
- 개요 및 특징
- 구매 후 업그레이드
- 리소스
HIGHLIGHTS
The W2303EP Verilog-A Element includes:
- Support for industry standard Verilog-A model development in ADS with run time speed and convergence comparable to built-in ADS models
- Verilog-A models can be simulated and optimized in ADS time-, frequency- & envelope-domain systems and circuit simulator with full access to powerful internal convergence algorithms
- At least 10x less number of lines compared to C-language based models
- Develop model once for use in all Verilog A compatible simulators, fully portable for distribution through design kits
- Verilog-A model parameters can be extracted from measurements in Keysight IC-CAP device modeling environment
The Verilog-A Element is an analog behavioral modeling and simulation environment from Keysight EEsof EDA, the technology and innovation leader in high-frequency mixed-signal electronic design automation (EDA). It is seamlessly integrated into the Advanced Design System (ADS), the only design simulation platform that enables the co-design of IC, package and board in high-frequency and hi-speed applications. ADS seamlessly integrates system, circuit, and full 3D electromagnetic simulation with Keysight’s test instrumentation to perform single pass successful electronic designs repeatedly.
The Verilog-A Element enables analog behavioral modeling with the industry standard Verilog-A language within ADS for applications ranging from transistors to MEMs. The Verilog-A models are compiled for speed and can be simulated and optimized with any of the time-, frequency- or envelope-domain system and circuit simulators in ADS. The user-defined models using standard Verilog-A equation constructs are intelligently compiled in ADS to utilize the fast and robust convergence algorithms already engineered for built-in ADS models, thus eliminating the need for understanding special formulation of behavioral equations for specific simulators to converge. A comprehensive library of valuable Verilog-A source codes are supplied for new and built-in ADS models to allow fast new model development or to efficiently customize the underlying model equations. Customized Verilog-A models can contain parameters that can be extracted from measurements in Keysight’s powerful Integrated Circuit Characterization and Analysis Program (IC-CAP) parameter extraction and device modeling software environment that also controls instrumentation and probe stations.
Learn more about Keysight Advanced Design System (ADS) Simulation Elements