이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

제품 구성

가격: 한국

* 가격은 예고 없이 변경될 수 있습니다. 본 가격은 제조사가 제안한 소매가격(MSRP)입니다(VAT별도).

제품 구성

N7786B-021 Straight Contact Connectors
N7786B-022 Angled Contact Connectors
N7786B-400 Polarization Synthesizer, 1270nm to 1375nm and 1460nm to 1620nm
N7786B-500 Polarization Synthesizer, 1460nm to 1620nm
81000FI
Connector interface FC/PC/SPC 

Connector interface FC/PC/SPC

81000FI
Connector interface FC/PC/SPC
81000HI
Connector interface E-2000 (physical contact) 

Connector interface E-2000 (physical contact)

81000HI
Connector intf. E-2000(physical contact)
81000KI
Connector interface SC 

Connector interface SC

81000KI
Connector interface SC
81000LI
LC Connector interface for source modules 

LC Connector interface for source modules

81000LI
LC Connector interface for source modules
81000NI
Connector interface, connector type FC - narrow key way 

Connector interface, connector type FC - narrow key way

81000NI
Connector interface, connector type FC - narrow key way
81000SI
Connector interface DIN 47256/4108 

Connector interface DIN 47256/4108

81000SI
Connector interface DIN 47256/4108
81000VI
Connector interface ST 

Connector interface ST

81000VI
Connector interface ST

옵션 가격은 키사이트에 문의하시기 바랍니다.

R-50C-011-3 Calibration Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years
R-51B-001-5C Extended Warranty - Return to Keysight - 5 years

옵션 가격은 키사이트에 문의하시기 바랍니다.

관련 제품 및 솔루션

  • IL/PDL measurement system N7700A Photonic Application Suite 

    N7700A Photonic Application Suite

    The N7700A Photonic Application Suite is a modular software platform for fast and easy characterization and analysis of optical components and signals.