이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

4072B Advanced Parametric Tester

제품상태: 단종 | 서비스 옵션 보기
본 제품은 더 이상 제공되지 않습니다.

제안되는 대체 제품:

주요 특징 및 사양

General Features

  • Supports up to 2xHPSMU and up to 8 total SMUs
  • Low-leakage switching matrix, customizable from 12 to 48 fully-guarded Kelvin outputs
  • High-frequency switching matrix with integrated pulse generator control
  • 8 auxiliary inputs and 48 extended path inputs for support of external instruments

Measurement Capabilities

  • 2 microvolt and 10 femtoamp measurement resolution (MPSMU and HPSMU)
  • +/- 200 Volts and +/- 1 Amp output capability (HPSMU)
  • 1 kHz to 2 MHz capacitance frequency measurement range (HSCMU)
  • +/- 1.6 Amp ground unit (GNDU)