Choose a country or area to see content specific to your location
무엇을 찾고 있습니까?
- 키사이트.홈(Home)
- 제품 및 서비스
- ...
- 항공우주 및 방위 ATE 시스템과 서비스
- 전기 접지 지원 장비: EGSE
- Single or Multi-channel Coherent Signal Simulator
Single or Multi-channel Coherent Signal Simulator
The Z2090B-3xx is a standard platform for generating single or multiple coherent outputs to 44GHz with precise phase and amplitude offsets.
Highlights
5G Channel Sounding, Reference Solution
The Z2090B-3xx can generate single or multiple coherent outputs to 44GHz with precise phase and amplitude offsets. It is available as a component bundle or as an integrated system.
Key Specifications
For multiple channel coherent systems
- < 1.5 degrees phase tracking @ 18 GHz
- 250 kHz to 44 GHz multiple options
- 15 bit fidelity @ 1 GHz bandwidth
- Multiple software applications supported
Wide Bandwidth
- 1GHz for RF signals > 3.2 GHz
- 260MH for RF signals < 3.2 GHz
- 500 MHz IF bandwidth (N6030A)
- 1 GHz I/Q bandwidth (N6030A)
Phase Coherent Tracking
Typical phase tracking at 1 GHz between outputs is < 1.5 degrees. Data measured from 14 degrees C to 27 degrees C temperature range.
Fast Switching Speed
The system can switch frequency in less than 1ns for signals within the 1 GHz frequency bandwidth.
Wide dynamic Range
- Broadband noise floor < 135 dBm
- Phase noise: < -109 dBc/Hz at 10 kHz offset, CW
- Wide spurious-free dynamic range
System Software
- Matlab® command-line interface
- LabVIEW® IVI-C style driver
- Waveform Generation Tool
- Signal Studio for pulse building compatibility
- I/Q correction software (future capability)
Learn more about Keysight Electrical Ground Support Equipment (EGSE)
Featured resources for the Single or Multi-channel Coherent Signal Simulator
Want help or have questions?