이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

E443xB Series Option 202 EDGE Firmware Personality for the Real-time Baseband Generator

제품상태: 단종 | 서비스 옵션 보기
본 제품은 더 이상 제공되지 않습니다.

이 제품에 대한 교체 모델을 찾을 수 없습니다.

내용

Simulate uplink and downlink enhanced data rates for GSM evolution (EDGE) signals with 202. Data can be generated internally or externally with continuous data or bursted and framed signals. Use custom filtering and editable framing fields to keep pace with the evolving definition of EDGE. 202 is a firmware personality built on the internal real-time I/Q baseband generator, UN8.

Features

  • Real-time signals using internally or externally generated data
  • Uses 3pi/8-rotating 8PSK, and "linearized" Gaussian Tx filter
  • Generate continuous or framed and bursted signals
  • For frame data, all fields are editable to keep pace with the evolving EDGE definition
  • Synchronize two E443xB ESG signal generators to combine EDGE (8PSK) and GSM (GMSK) timeslots
  • Upload externally defined burst shape waveforms
  • Use custom filtering and editable framing fields keep pace with the evolving definition of EDGE

Installation Requirements