이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

E4461BZ Plexiglas Front Door for 1.3 m Rack

판매자:

시작가격 ₩ 1,016,007

일반적인 사양  

일반적인 사양

E4461BZ 1.3m Plexiglas Front Door

제품 구성

가격: 한국

* 가격은 예고 없이 변경될 수 있습니다. 본 가격은 제조사가 제안한 소매가격(MSRP)입니다(VAT별도).

내용

The Keysight E4461BZ will protect your equipment with a full length Plexiglas front door. An attractive, transparent smoke-colored Plexiglas front door provides a consistent appearance to the rack and is lockable to control access to the instruments and peripherals mounted in the rack. The front door is also useful for keeping equipment free from dust.

The E4461BZ is compatible with the Keysight E7590A rack.

An extractor fan (E4470AZ/E4471AZ) is highly recommended to improve air circulation when a front door is mounted.

  • Can be installed to hinge on either the left or right side for maximum flexibility
  • Fast, easy customer installation
  • All mounting hardware included