- Flexible cell structure and size from 16 to 128 word cell length
- Exercise ATM switch fabric by stimulating and analyzing cells with routing tag added to the standard ATM cell structure
- Flexible traffic shaping
- Verify policing functions of ATM fabric
- Stress physical devices for proper operation at corner cases
- Real-time HEC, CRC-10, time stamping generation and analysis
- Measures cell error ratio, cell transit delay, cell transit variation, cell loss, header translation
- Connects to 8/16 bit custom or UTOPIA level 1 and 2 interfaces
Keysight E4829B Parallel Cell/Traffic Generator and Analyzer