이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

E1752A VXI Pulse Distribution Amplifier

제품상태: 단종 | 서비스 옵션 보기
본 제품은 더 이상 제공되지 않습니다.

이 제품에 대한 교체 모델을 찾을 수 없습니다.

내용

The Keysight E1752A pulse distribution amplifier is a C-size, 1-slot, register-based VXI module that provides up to six buffered outputs for distributing standard clock and other signals in laboratory, factory, and general ATE environments, where key requirements are: broadband sinewave or pulse buffering/distribution; distribution of precise clock frequencies; distribution of precise 1 pps timing pulses; high isolation/low crosstalk between output channels; no level adjustments; preservation of input phase and frequency characteristics with changing environment (temperature, humidity, etc.); and channel fault alarm.

Note: This product will be discontinued effective June 1, 2000.

  • Precision clock and 1 pps timing pulse distribution
  • Broadband distribution of sinewave signal and pulse trains
  • High port-to-port isolation to minimize system crosstalk
  • Visual channel-status indicators for fast and easy input and identification of individual input and output channel health
  • Built-in AGC for better phase stability and quick setup (no level adjustments)