이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

E1430A VXI 10 MSa/s 23-bit Digitizer with DSP and Local Bus

제품상태: 단종 | 서비스 옵션 보기
본 제품은 더 이상 제공되지 않습니다.

내용

The Keysight E1430A high-resolution digitizer is a C-size, one-slot, register-based VXI module that can analyze spectra or capture transients, digitize IFs or record waveforms. The module includes DSP-based real time digital filtering with digital LO and large FIFO memories.

The digitizer used in this module is a two-pass (or sub-ranging) type that provides 23 bits of raw resolution. The digitizer in the E1430A has low distortion with a noise density of -136 dBfs/Hz and a noise figure of 15 dB.

The module comes with multistage digital filters built in with a maximum information bandwidth of 4 MHz. A high-speed 8 MB memory captures transients or acts as a FIFO for continuous digitizing during the block-mode data transfers used by some DSP algorithms. Data transfer is over the VXI data path and the high speed Local Bus (40 Mbytes/sec).

Note: Configuration software that allows you to easily select compatible interfaces, controller platforms, and VXI test system components is available in the "VXI Products Catalog ".

  • High dynamic range
  • Built-in anti-alias filters and signal conditioning
  • Programmable digital filters and digital L/O
  • FIFO memory
  • Local Bus capability
  • Ranges (in 6 dB steps): +28 dBm to -32 dBm
  • Input impedance: 50 ohms
  • For complete details, click on the Data Sheet link.