이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

973A Dual Display Handheld Multimeter

제품상태: 단종 | 서비스 옵션 보기
본 제품은 더 이상 제공되지 않습니다.

내용

The Keysight 973A dual display handheld multimeter gives you more ways to test and troubleshoot. The 3 1/2 digit display (with 0.1% basic dc accuracy), 20 kHz frequency range, true rms and ac+dc readings let you measure sinusoidal and nonsinusoidal waveforms with confidence. The Keysight 973A also gives you dBm and relative dB with dynamic range of 57 dB (2 mV to 400 mV) or 74 dB (0.2 V to 1000 V), with 0.1 dB resolution. This DMM also features dual displays.

  • Accuracy: 0.1% for dc, 0.7% for ac, 0.2% for ohms, 1.2% for capacitance
  • Display count: 4,000
  • Includes true rms ac response, ac+dc, dB and dB
  • Thermocouple and thermistor inputs
  • Dual digital displays