이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

972A Handheld Multimeter for Low Level Signals

제품상태: 단종 | 서비스 옵션 보기
본 제품은 더 이상 제공되지 않습니다.

내용

The Keysight 972A handheld multimeter for low level signals measures low-level dc/ac volts or capacitance.

For measuring low-level signals, the Keysight 972A gives you 40 mV ranges for dc/ac voltage and the assurance of 20 kHz frequency response. For capacitance testing, the Keysight 972A measures from 10 pF to 1000 µF. A convenient dual display shows the range, elapsed time, or reference values, in addition to your reading.

  • Accuracy: 0.2% for dc, 0.5% for ac, 0.2% for ohms, 1.2% for capacitance
  • Display count: 4,000
  • 40 mV range is great for chasing small signals
  • Dual digital displays
  • For complete details, click on the Data Sheet link.