이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

8753ES S-파라미터 벡터 네트워크 분석기, 30 kHz~6 GHz

제품상태: 단종 | 서비스 옵션 보기
본 제품은 더 이상 제공되지 않습니다.

11857B
Test Port Cables, Type-N, 75 Ohms 

Test Port Cables, Type-N, 75 Ohms

11857B
The 11857B includes two precision 61 cm (24 in) cables.
1,490,528
11857D
Test Port Cables, APC-7, 50 Ohms 

Test Port Cables, APC-7, 50 Ohms

11857D
The 11857D includes two precision 61 cm (24 in) cables.
2,339,004
85031B
Calibration Kit 

Calibration Kit

85031B
The 85031B calibration kit includes a set of precision 7 mm fixed terminations and a one-piece open/short circuit to calibrate dc up to 6 GHz.
2,015,971
85036B
Calibration Kit 

Calibration Kit

85036B
The 85036B calibration kit includes male devices to calibrate dc up to 3 GHz.
3,348,810
85092C
RF Electronic Calibration (ECal) Module 

RF Electronic Calibration (ECal) Module

85092C
The 85092C ECal module makes calibration of vector network analyzers fast, easy, and accurate.
7,805,426
85093C
RF Electronic Calibration (ECal) Module 

RF Electronic Calibration (ECal) Module

85093C
The 85093C ECal module makes calibration of vector network analyzers fast, easy, and accurate.
7,672,971
85096C
RF Electronic Calibration (ECal) Module 

RF Electronic Calibration (ECal) Module

85096C
The 85096C ECal module makes calibration of vector network analyzers fast, easy, and accurate.
전화문의

관련 제품 및 솔루션

  • Agilent 85046A Product Photograph 85046A S-Parameter Test Set, 50 Ohms, 300 kHz to 3 GHz [단종] 

    85046A S-Parameter Test Set, 50 Ohms, 300 kHz to 3 GHz [단종]

    The 85046A test set provides the capability to simultaneously measure the transmission and reflection characteristics of 50-ohm devices from 0.3 to 3 GHz.

  • Agilent 85046B Product Photograph 85046B S-Parameter Test Set, 75 Ohms, 300 kHz to 2 GHz [단종] 

    85046B S-Parameter Test Set, 75 Ohms, 300 kHz to 2 GHz [단종]

    The 85046B test set provides the capability to simultaneously measure the transmission and reflection characteristics of 75-ohm devices.

  • Agilent 85047A Product Photograph 85047A S-Parameter Test Set, 300 kHz to 6 GHz [단종] 

    85047A S-Parameter Test Set, 300 kHz to 6 GHz [단종]

    The 85047A test set provides the capability to measure transmission and reflection characteristics (including S-parameters) of two-port devices in either direction with single connection.

  • Agilent 87050A Product Photograph 87050A Custom Multiport Test Set, 50 Ohms [단종] 

    87050A Custom Multiport Test Set, 50 Ohms [단종]

  • Agilent 87050B Product Photograph 87050B Custom Multiport Test Set, 50 Ohms [단종] 

    87050B Custom Multiport Test Set, 50 Ohms [단종]

  • 85070D Product Photograph 85070D High-Temperature Dielectric Probe Kit [단종] 

    85070D High-Temperature Dielectric Probe Kit [단종]

    The Keysight 85070D dielectric probe measures the dielectric properties of materials quickly and conveniently.

  • 85071D Product Photograph 85071D Materials Measurement Software [단종] 

    85071D Materials Measurement Software [단종]

    The 85071D software calculates the permittivity and permeability of material samples loaded into sections of coaxial airline or rectangular waveguide.

  • Agilent 87075A Product Photograph 87075A Custom Multiport Test Set, 75 Ohms [단종] 

    87075A Custom Multiport Test Set, 75 Ohms [단종]

  • Agilent 87075B Product Photograph 87075B Custom Multiport Test Set, 75 Ohms [단종] 

    87075B Custom Multiport Test Set, 75 Ohms [단종]

  • N4413A Product Photograph N4413A S-parameter Test Set, 50 MHz to 6 GHz [단종] 

    N4413A S-parameter Test Set, 50 MHz to 6 GHz [단종]

    The Keysight N4413A S-parameter test set is a key component bundled balanced-measurement system.

  • N4414A Product Photograph N4414A S-parameter Test Set, 300 kHz to 6 GHz [단종] 

    N4414A S-parameter Test Set, 300 kHz to 6 GHz [단종]

    The Keysight N4414A S-parameter test set is a key component of a balanced-measurement system.

  • N4415A Product Photograph N4415A S-parameter Test Set, 30 kHz to 6 GHz [단종] 

    N4415A S-parameter Test Set, 30 kHz to 6 GHz [단종]

    The Keysight N4415A S-parameter test set is a key component of a physical layer balanced-measurement system.

  • N2002A Noise Source Test Set N2002A 노이즈 소스 테스트 세트, 10MHz ~ 26.5GHz 

    N2002A 노이즈 소스 테스트 세트, 10MHz ~ 26.5GHz

    N2002A 노이즈 소스 테스트 세트는 교정 시스템의 일환으로 불확실성은 최소화하면서 빠르고 반복적인 교정이 가능한 저가의 독립형 계측기입니다.

  • N4261A Product Photograph N4261A Filter Tuning Software [단종] 

    N4261A Filter Tuning Software [단종]

    The N4261A filter tuning software reduces the training time required to tune filters, decreases the average tuning time, and increases filter tuning consistency.

  • W1138A Product Photograph W1138A Visual Studio .NET용 계측기 프로그래머 툴킷을 갖춘 연결 슈트 [단종] 

    W1138A Visual Studio .NET용 계측기 프로그래머 툴킷을 갖춘 연결 슈트 [단종]

    키사이트 연결 슈트 W1138A는 편리함 및 비용 절감을 위한 신형 소프트웨어 및 하드웨어 연결 제품 번들입니다.