11857B |
Test Port Cables, Type-N, 75 Ohms
Test Port Cables, Type-N, 75 Ohms11857B가격: ₩ 1,600,713
The 11857B includes two precision 61 cm (24 in) cables.
|
₩ | 1,600,713 |
11857F |
Test Port Cable Set, Type-F, 75 Ohms
Test Port Cable Set, Type-F, 75 Ohms11857F가격: ₩ 1,970,410
The 11857F includes one 75-ohm type-N male to type-F male cable, and one type-N male to type-F female cable.
|
₩ | 1,970,410 |
85032E |
Economy Calibration Kit
Economy Calibration Kit85032E가격: ₩ 1,233,063
The 85032E calibration kit includes male devices to calibrate dc up to 6 GHz.
|
₩ | 1,233,063 |
85036B |
Calibration Kit
Calibration Kit85036B가격: ₩ 4,064,241
The 85036B calibration kit includes male devices to calibrate dc up to 3 GHz.
|
₩ | 4,064,241 |
85036E |
Economy Calibration Kit
Economy Calibration Kit85036E가격: ₩ 1,233,063
The 85036E calibration kit includes devices to calibrate dc up to 3 GHz.
|
₩ | 1,233,063 |
85039B |
Calibration Kit
Calibration Kit85039B가격: ₩ 7,760,255
The 85039B calibration kit includes devices to calibrate dc up to 3 GHz.
|
₩ | 7,760,255 |