이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

8712ES RF 절약형 벡터 네트워크 분석기(S-파라미터), 300 kHz ~ 1.3 GHz

제품상태: 단종 | 서비스 옵션 보기
본 제품은 더 이상 제공되지 않습니다.

11857B
Test Port Cables, Type-N, 75 Ohms 

Test Port Cables, Type-N, 75 Ohms

11857B

가격: ₩ 1,490,528

The 11857B includes two precision 61 cm (24 in) cables.
1,490,528
11857F
Test Port Cable Set, Type-F, 75 Ohms 

Test Port Cable Set, Type-F, 75 Ohms

11857F

가격: ₩ 1,835,011

The 11857F includes one 75-ohm type-N male to type-F male cable, and one type-N male to type-F female cable.
1,835,011
85032E
Economy Calibration Kit 

Economy Calibration Kit

85032E

가격: ₩ 1,094,120

The 85032E calibration kit includes male devices to calibrate dc up to 6 GHz.
1,094,120
85036B
Calibration Kit 

Calibration Kit

85036B

가격: ₩ 3,348,810

The 85036B calibration kit includes male devices to calibrate dc up to 3 GHz.
3,348,810
85036E
Economy Calibration Kit 

Economy Calibration Kit

85036E

가격: ₩ 1,094,120

The 85036E calibration kit includes devices to calibrate dc up to 3 GHz.
1,094,120
85039B
Calibration Kit 

Calibration Kit

85039B

가격: ₩ 6,883,593

The 85039B calibration kit includes devices to calibrate dc up to 3 GHz.
6,883,593

관련 제품 및 솔루션

  • 85070D Product Photograph 85070D High-Temperature Dielectric Probe Kit [단종] 

    85070D High-Temperature Dielectric Probe Kit [단종]

    The Keysight 85070D dielectric probe measures the dielectric properties of materials quickly and conveniently.

  • 85071D Product Photograph 85071D Materials Measurement Software [단종] 

    85071D Materials Measurement Software [단종]

    The 85071D software calculates the permittivity and permeability of material samples loaded into sections of coaxial airline or rectangular waveguide.

  • 86200B Product Photograph 86200B RF Scalar Detector, 50 ohms [단종] 

    86200B RF Scalar Detector, 50 ohms [단종]

    The 86200B scalar detector, 50 ohms, is designed for making measurements with the Keysight 8712/8714 Series network analyzers.

  • No image available 86201B RF Scalar Detector, 75 ohms [단종] 

    86201B RF Scalar Detector, 75 ohms [단종]

    The 86201B scalar detector, 75 ohms, is designed for making measurements with the Keysight 8712/8714 Series network analyzers.

  • Agilent 87050E Product Photograph 87050E Multiport Test Set, 50 Ohm [단종] 

    87050E Multiport Test Set, 50 Ohm [단종]

    The Keysight 87050E multiport test set combined with a Keysight 8712E-series analyzer is a system solution for multiport device testing.

  • Agilent 87075C Product Photograph Revise 87075C Multiport Test Set, 75 Ohms [판매중단] 

    87075C Multiport Test Set, 75 Ohms [판매중단]

    The Keysight 87075C multiport test set combined with a Keysight 8712E-series analyzer is a system solution for multiport device testing.

  • W1138A Product Photograph W1138A Visual Studio .NET용 계측기 프로그래머 툴킷을 갖춘 연결 슈트 [단종] 

    W1138A Visual Studio .NET용 계측기 프로그래머 툴킷을 갖춘 연결 슈트 [단종]

    키사이트 연결 슈트 W1138A는 편리함 및 비용 절감을 위한 신형 소프트웨어 및 하드웨어 연결 제품 번들입니다.