이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

85901A AC Power Source

제품상태: 단종 | 서비스 옵션 보기
본 제품은 더 이상 제공되지 않습니다.

제안되는 대체 제품:

내용

The Keysight 85901A Portable AC Power Source works with your test equipment to provide the power you need, where you need it. The power source is small, with a briefcase handle that makes it easy to carry and it fits into tight spots. You can use the built-in battery of the power source or connect it to an external 12 Vdc source for even longer operation.

  • 200 Watts continuous output
  • 115 Vrms or 230 Vrms output
  • Internal battery or external 12 Vdc source
  • Built-in charger
  • Up to 2 hour operation of Keysight 8590 Series Spectrum Analyzers
  • Easy to carry