이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

85712D EMC Personality

제품상태: 단종 | 서비스 옵션 보기
본 제품은 더 이상 제공되지 않습니다.

제안되는 대체 제품:

내용

The Keysight 85712D simplifies precompliance EMI measurements. The spectrum analyzer is set up automatically with the correct limit lines, transducer factor corrections, frequency range, and bandwidths which is supplied on the personality card. It can perform automatic peak, quasi-peak, and average on up to 20 signals at a time and print the results directly, or store them to a RAM card for future viewing.

  • Simplifies precompliance EMI measurements
  • Automatically sets the correct limits lines, transducer factor corrections, frequency range, and bandwidths
  • Performs automatic peak, quasi-peak, and average on up to 20 signals simultaneously>