HIGHLIGHTS

  • DC to 18 GHz frequency range
  • Calibration standards to perform full two-port calibration
  • Torque wrenches for properly connecting standards
  • Adapters to change the gender of the test port

The Keysight 85054B mechanical calibration kit contains precision standard devices to characterize the systematic errors of Keysight network analyzers in the Type-N interface. This kit also contains adapters to change the gender of the test port, connector gauges for verifying and maintaining the connector interface, and a torque wrench for proper connection.

85054B Standard Mechanical Calibration Kit

Interested in a 85054B?

Want help or have questions?