- Full-scale meter readings on all ranges
- Meter tracking
- 1 year standard warranty
The Keysight 8477A power meter calibrator is specifically designed for use with the 432A power meter. It allows you to verify full-scale meter readings on all ranges, and meter tracking. Simply connect three cables between the power meter and calibrator, no charts or additional instruments are required.
For more information about power meters and power sensors, please visit Keysight’s power meters and power sensors.