이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

82345F PC Test-Automation Kit

제품상태: 단종 | 서비스 옵션 보기
본 제품은 더 이상 제공되지 않습니다.

이 제품에 대한 교체 모델을 찾을 수 없습니다.

내용

The Keysight 82345F PC Automation Kit provides the interface hardware and development software necessary to quickly and easily configure a PC-based test system.

This kit provides everything you need to connect your ISA-based PC to GPIB instrumentation. The kit includes the 82341C GPIB card bundled with the Keysight VEE 5.0 visual programming language, additional I/O software and instrument drivers, plus a 2-meter GPIB cable.

The kit is priced lower than its individual components, a savings of time and money when automating PC-based test stations.

  • 82341C: The 82341C is a low cost, high-performance IEEE-488 interface and software for ISA-based PCs. With the 82341C it is easy to access and control instruments and exchange data. This is a high-speed, 16-bit card with built-in buffering, which de-couples GPIB transfers from ISA bus transfers. Buffering provides I/O and system performance that is superior to direct memory access (DMA)-up to 750 KB/s. The 82341C includes SICL and VISA I/O software for Windows® 95/98/NT. This software is compatible with all previous versions of SICL/VISA. The GPIB interface card plugs into an ISA slot in the backplane of your PC. Via a GPIB cable, this card connects to GPIB instruments. For VXI applications a GPIB cable connects the card to the command module in Slot 0 of the VXI mainframe.
  • Keysight VEE 5.0 (E2120F): A powerful visual programming language that simplifies test development and automates instrument configuration. Version 5.0 supports Active X controls that add application-specific functionality and provides ActiveX Automation links to databases, spreadsheets, and other software applications. Training courses, email user groups, and 90-day complementary startup support ensure that you get the help you need to get started quickly.
  • Keysight I/O Libraries: Software for instrument control for Windows® 95/98/NT.
  • Software Drivers: For commonly used VXI and GPIB instruments.
  • GPIB Cable: A 2-meter cable is provided to connect your PC to your instrumentation.
  • Windows, Windows 95/98/NT are U.S. registered trademarks of Microsoft Corporation