이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

82340B HP-IB Interface and Software for MS Windows® 3.1/NT/95

제품상태: 단종 | 서비스 옵션 보기
본 제품은 더 이상 제공되지 않습니다.

이 제품에 대한 교체 모델을 찾을 수 없습니다.

내용

The HP 82340B HP-IB Interface Card and software for external PCs make it easy to access and control instruments, exchange data, and create your own automated test applications. The interface card is a mid-range, 8-bit interface card that comes with SICL and VISA software for Windows® 3.1, Windows NT, and Windows 95. The HP 82340B is ideal for single-task applications where a PC is dedicated to instrument control and data acquisition. Maximum data transfer rate is 520 KB/s.

  • Plug-in interface card for PCs
  • SICL/VISA support
  • HP VEE compatibility
  • HP BASIC for Windows compatibility
  • Easy access to test automation
  • Windows and Microsoft are U.S. registered trademarks of Microsoft Corporation. Windows NT is a U.S. trademark of Microsoft Corporation.