이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

70207A PC Display for MMS

제품상태: 단종 | 서비스 옵션 보기
본 제품은 더 이상 제공되지 않습니다.

이 제품에 대한 교체 모델을 찾을 수 없습니다.

주요 특징 및 사양

  • Faster throughout than previous displays
  • Lower cost than the 70004A
  • Output to Windows® peripherals
  • Export to Windows applications
  • Data storage on PC media
  • Keystroke recording and playback
  • Remote control capability

내용

The 70207A PC display for MMS is a PC ISA interface card, cable, and software that provides manual control of any MMS instrument or system from a Microsoft® Windows®95 environment. The software generates a virtual front panel on a PC monitor that looks and functions like the 70004A display mainframe. By clicking your mouse on the virtual controls, you can operate the system and see measurement data in real time. The 70207A conforms to MMS display protocol specifications, so it will work with all MMS instruments and systems. The MSIB interface card was designed to the Plug and Play standard, which allows Windows 95 to identify the card and self-configure the hardware as soon as you plug it in. Software installation is also simple.  

Microsoft and Windows are U.S. registered trademarks of Microsoft Corporation.