이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

70110A Digital Multimeter

제품상태: 단종 | 서비스 옵션 보기
본 제품은 더 이상 제공되지 않습니다.

제안되는 대체 제품:

주요 특징 및 사양

  • DCV, ACV (true RMS), DCI, ACI (true RMS), 2-wire Ohm, 4-wire Ohm, frequency, period, and temperature
  • DC accuracy of 5 ppm, CMRR of 90 dB (180 dB guarded)
  • Electronic Auto Cal provides 24-hour specifications in less than 30 seconds
  • Customizable readout
  • 3.5 to 6.5 digits resolution
  • Multiple Math operations selected from: Null, Scale, Percent, Limit, dB, dBm
  • Statistical operations perform running calculations standard deviation, average, number of readings, maximum, minimum
  • 1250 (1450) readings per second into internal memory at 4.5 (3.5) digits
  • 128K RAM to store 16,384 readings (plus 10 states)
  • Optional armature relay multiplexer
  • Eight 2-wire or four 4-wire channels with guard
  • Two current/actuator channels
  • Switching at 33 channels per second
  • Maximum 250 V high-to-low
  • Optional reed relay multiplexer
  • Ten 2-wire or five 4-wire channels with guard
  • Two current/actuator channels
  • Switching at 300 channels per second
  • Maximum 120 Vrms terminal-to-terminal
     

내용

The 70110A digital multimeter is a 2-slot MMS module specifically designed for ATE environments. A complete set of math functions allows data manipulation by the DMM instead of by your controller. The basic DC accuracy is 5 ppm, and common mode rejection is greater than 90 dB (up to 180 dB guarded and 166 dB guard-to-low). All functions, including switching to guard to the low and switching between front and rear inputs, are accessible using SCPI-compatible remote commands. Specialized signals (voltmeter complete and external trigger) used in ATE systems to synchronize fast measurements with external multiplexers are available on the rear panel. An electronic Auto Cal, taking less than 30 seconds without an external source, is used to meet 24 hour specifications. When calibration to an external standard is required, a security code allows you to enable the calibration routines. This electronic key, plus a system which tracks the number of calibrations performed, protects against calibration tampering.