이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

6286A Power Supply

제품상태: 단종 | 서비스 옵션 보기
본 제품은 더 이상 제공되지 않습니다.

내용

NOTE: Suggested replacement 6542A may be found by selecting the Related Products link.

The Keysight 6286A family of convection cooled, 5 1/2 inch, half rack, constant-voltage, constant-current power supplies is available in 100 Watt and 200 Watt power ranges. All models have individual 10-turn voltage and current controls.

  • Remote sensing and programming
  • Auto-series, auto-parallel, and auto-tracking
  • Front and rear output terminals
  • Floating output to serve as positive or negative source
  • Output ratings (0 - 55 °C): 0-20 V, 0-10 A
  • Ripple and noise (20 Hz to 20 MHz): CV: 500 uV rms, 5 mV peak-to-peak; CC: 5 mA rms
  • Line regulation: 0.01% + 1 mV, 0.05% + 1 mA
  • Load regulation: 0.01% + 1 mV, 0.05% + 1 mA
  • Physical Specifications: Weight: 11.3 kg (25 lb); Dimensions: 210 mm W x 131 mm H x 435 mm D (8.25 in x 5.16 in x 17.13 in)