이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

6255A Power Supply

제품상태: 단종 | 서비스 옵션 보기
본 제품은 더 이상 제공되지 않습니다.

내용

The Keysight 6255A series of power supplies combines the versatility of a dual power supply with the flexibility of auto-series and auto-parallel operation, each supply can deliver the maximum-rated output voltage or current of each section.

  • Dual power supply
  • Auto-series, auto-parallel operation
  • Auto-tracking
  • Output ratings (0 - 55 deg C): 60W, 0-40 V, 0-1.5 A
  • Ripple and noise (20 Hz to 20 MHz): CV: 200 uV rms, 1 mV peak-to-peak; CC: 500 uA
  • Load regulation: 0.01% + 2 mV, 0.01% + 250 uA
  • Line regulation: 0.01% + 2 mV, 0.01% + 250 uA
  • Physical Specifications: Weight: 12.7 kg (28 lb) Dimensions: 3.5"H x 14.5"D x 19"W