이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

5529V Dynamic Calibrator - Vectra System

제품상태: 단종 | 서비스 옵션 보기
본 제품은 더 이상 제공되지 않습니다.

제안되는 대체 제품:

내용

The Keysight 5529V provides machine tool manufacturers and users with the PC platform and electronics required to control an HP laser-based calibration system. The system includes calibrator and compensation boards, an HP Vectra PC, and a super VGA display.

  • Proprietary HP laser tube design for reliability greater than 50,000 hours MTBF
  • User-friendly, Windows®-based software
  • Documentation in eight languages: English, French, German, Italian, Japanese, Spanish, PRC Chinese, and ROC Chinese
  • Conformance to any of seven international standards: NMTBA, BDI/DGQ 3441, ANSI B5.54, BSI 3800, ESO 230-2, JIS, and GB 10931-89
  • Online help windows