이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

55291A CNC Upload/Download Software

판매자:

제품 구성

가격: 한국

* 가격은 예고 없이 변경될 수 있습니다. 본 가격은 제조사가 제안한 소매가격(MSRP)입니다(VAT별도).

내용

The Keysight 55291A CNC Upload/Download Software allows a Keysight 5529A comp table to be converted to a controller-specific format and downloaded to a compatible controller without a tedious, lengthy hand-key operation.

Upload and download require an RS-232 port or floppy drive on the controller.

  • Ability to download programs used for machine calibration from the PC to the compatible CNC
  • Ability to upload original comp table to maintain a copy of the machine tool's initial state
  • Ability to view default parameter numbers quickly without searching through manuals
  • Ability to upload parts programs from a compatible controller to the PC, freeing space in the CNC
  • Minimum PC system: 80486-based, 33 MHz, 16 MB RAM
  • Recommended PC system: Pentium-based, 120 MHz, 16 MB RAM
  • Operating system: Windows® 3.1 or later, Windows 95 or later.
  • Microsoft and Windows are U.S. registered trademarks of Microsoft Corp.