이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

55280B Linear Measurement Kit

판매자:

제품 구성

가격: 한국

* 가격은 예고 없이 변경될 수 있습니다. 본 가격은 제조사가 제안한 소매가격(MSRP)입니다(VAT별도).

내용

The Keysight 55280B Linear Measurement Kit is part of the 5530 Laser Calibration System and enables the system to measure linear displacement and velocity along a machine's travel path. The purpose of this measurement is to document capability and, when possible, improve positioning accuracy along an axis for any machine that requires positioning accuracy and velocity control.

The 55280B is same as 55280A except 55280B does not comes with the transit case. Please refer to 55280A for key features and specifications.