검색 결과 페이지입니다. .
추천 검색 결과 보기:
무엇을 찾고 있습니까?
추천 검색어
No product matches found - System Exception
일치하는 컨텐츠
5517D Laser Head
Primary uses for the Keysight 5517D include VME- and PC-based systems and the Keysight 5501A and 5527A systems where the velocity of motion is faster, such as semiconductor lithography and flat panel applications.
주요 사양
어플리케이션
VME
PC
Keysight 5572A system
Keysight 5501A system
Beam height (mm)
79.5
Max linear velocity - depends on electronics/receivers (mm/s) **E1709A must be used
1012
Output Power Higher Power Option Available �w:CX_Number
> 180
Reference frequency (MHz)
3.4 to 4.0
기준 주파수
3.4 至 4.0 MHz
어플리케이션
Beam height (mm)
Max linear velocity - depends on electronics/receivers (mm/s) **E1709A must be used
Output Power Higher Power Option Available �w:CX_Number
Reference frequency (MHz)
기준 주파수
VME
PC
Keysight 5572A system
Keysight 5501A system
79.5
1012
> 180
3.4 to 4.0
3.4 至 4.0 MHz
더 보기
어플리케이션:
VME
PC
Keysight 5572A system
Keysight 5501A system
Beam height (mm):
79.5
Max linear velocity - depends on electronics/receivers (mm/s) **E1709A must be used:
1012
Output Power Higher Power Option Available �w:CX_Number:
> 180
Reference frequency (MHz):
3.4 to 4.0
기준 주파수:
3.4 至 4.0 MHz
속도:
1000 mm/s
Warm-up time* if fan is connect to vent body (min):
90
Interested in a 5517D?
Extend the Capabilities for Your Laser Head
Featured Resources for 5517D Laser Head
Want help or have questions?