이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

3587 Real-time Signal Analysis System

제품상태: 단종 | 서비스 옵션 보기
본 제품은 더 이상 제공되지 않습니다.

이 제품에 대한 교체 모델을 찾을 수 없습니다.

내용

The Keysight 3587 signal analysis system combines high-performance digitizers and signal processing with high-speed displays and versatile signal capture tools to help you find and study signal characteristics that may have escaped detection in the past. The 3587 is built around VXI, the modular instrument standard that provides the power and flexibility to combine high-performance hardware modules with specialized signal acquisition and analysis software.

  • 8 MHz input bandwidth
  • 1 MHz real-time bandwidth
  • Up to 110 dBfs dynamic range
  • Frequency, time and amplitude analysis
  • High-speed displays