이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

11966E Ridged Waveguide Horn Antenna, 1 GHz to 18 GHz

제품상태: 단종
본 제품은 더 이상 제공되지 않습니다.

이 제품에 대한 교체 모델을 찾을 수 없습니다.

주요 특징 및 사양

  • Broad frequency range: 1 GHz to 18 GHz
  • Excellent gain and VSWR characteristics
  • Can handle up to 300 watts of power
  • Maximum Continuous Power: 300 Watts
  • VSWR (average): <1.5:1
  • Impedance: 50 ohm
  • Connector: Type-N (f)
  • Mounting Base: 1/4 inch x 20 female threads

내용

Replacement products, please contact:

The 11966E is available as part of the 84115EM system, but is no longer available as a stand-alone product from Keysight.

The Keysight 11966E double ridged waveguide horn antenna covers a very broad frequency range and provides excellent gain and VSWR characteristics. It is suitable for receiving and transmitting signals and can handle up to 300 watts of power.