이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

제품 구성

가격: 한국

* 가격은 예고 없이 변경될 수 있습니다. 본 가격은 제조사가 제안한 소매가격(MSRP)입니다(VAT별도).

주요 특징 및 사양

  • Large aperture : laser beam diameters 9mm or less
  • Weight: 510 g (18 oz)
  • Materials Used:
     • Housing: Stainless steel (416) 
     • Apertures: Plastic (nylon) 
     • Optics: Optical grade glass
     • Adhesives: Low volatility (vacuum grade)
  • Includes adjustable mount assembly with metric-threaded mounting screws

내용

The Keysight 10772A Turning Mirror is a 100% reflectance mirror that turns the direction of an incoming laser beam 90 degrees. The mirror is used in the 5530 Laser Calibration System for applications such as machine tool calibration. It can be used in place of the 10707A Beam Bender (6 mm or less beam diameter) for applications that require the larger aperture of the 10772A.

The Keysight 10772A is available separately or as part of the 55283A Straightness measurement kit.