이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

10724A Plane Mirror Reflector

판매자:

제품 구성

가격: 한국

* 가격은 예고 없이 변경될 수 있습니다. 본 가격은 제조사가 제안한 소매가격(MSRP)입니다(VAT별도).

내용

The Keysight 10724A reflector is used with the Keysight 10706A, 10706B, 10715A and 10716A interferometers for single-axis measurements. It can also be used with the Keysight 10737L/R Compact Three-Axis Interferometers. Alignment hardware is included.

The Keysight 10724A is one component of a family of measurement optics that tailor interferometer systems for the physical layout and measurement requirements of each application. Configured with appropriate laser head and system electronics, the optics are part of a precise positioning system that improves product quality, increases yields, and facilitates manufacture of precision products.

  • Designed for beam diameters of 6 mm or less
  • Available for use in PC and VMEbus compatible systems