이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

10713B 1-Inch Cube Corner

판매자:

제품 구성

가격: 한국

* 가격은 예고 없이 변경될 수 있습니다. 본 가격은 제조사가 제안한 소매가격(MSRP)입니다(VAT별도).

내용

The Keysight 10713B cube corner reflector can be used as the measurement reflector for linear measurements. It may be paired with either the 10702A Linear Interferometer or the 10705A Single-Beam Interferometer. Supplied without housing, the 10713B is suited to applications where mass is extremely critical.

The Keysight 10713B is one component of a family of measurement optics that tailor interferometer systems for the physical layout and measurement requirements of individual applications. Configured with appropriate laser head and system electronics, the optics are part of a precise positioning system that improves product quality, increases yields, and facilitates manufacture of precision products.

  • Weight: 11.4 g (0.4 oz)
  • Nodal Point Depth: 12.57 mm (0.495 in)
  • Extremely lightweight for mass-critical applications
  • Available for use in PC and VMEbus compatible systems