이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

시작가격 ₩ 4,462,761

일반적인 사양  

일반적인 사양

66319B Mobile communication dc source. Dual-output. 15Vdc, 3A; 12Vdc, 1.5A, GPIB

  • 66319B-220 DC power supply 191-233VAC operation, 50/60Hz
  • 66319B-0B0 Download the product manual from the Keysight website
  • R-51B-001-Z Return to Keysight Warranty - 3 years
  • R-55A-001-1 KeysightCare Assured First Year Support

제품 구성

가격: 한국

* 가격은 예고 없이 변경될 수 있습니다. 본 가격은 제조사가 제안한 소매가격(MSRP)입니다(VAT별도).

1-25 / 27

정렬방식:
10 Practical Tips to Help Your Power Testing and Analysis - Application Note
Learn ten simple ways to improve your testing capabilities with your power supplies and electronic loads.

어플리케이션 노트 2017-12-05

Optimizing Power Product Usage to Speed Design Validation Testing - Application Note
This application note is for design validation engineers who need to conduct complex and/or time-consuming tests using power products. It presents methods and techniques to decrease setup time and test time. It is also useful to the manufacturing engineer, as these methods can be beneficial for manufacturing tests.

어플리케이션 노트 2017-12-05

키사이트 전원 제품
전원 제품 솔루션에 대한 비교 가이드

브로셔 2014-10-03

PDF PDF 5.38 MB
Declaration of Conformity
Search Keysight Regulatory database for the most recent Declaration of Conformity statement for your product.

참조 가이드 2014-08-01

QFS - 14565B Software and 66319B/D and 66321B/D Mobile Communications DC Sources
This Quick Fact Sheet describes the use of the 14565B software and 66319B/D and 66321B/D Mobile Communications DC Sources for validating & optimizing battery run-time of mobile devices.

브로셔 2009-08-24

PDF PDF 253 KB
14565B and 66319, 66321 Battery Drain Analysis Configuration Guide

구성 가이드 2009-01-30

PDF PDF 2.77 MB
태양전지 및 솔라 모듈 테스트

어플리케이션 노트 2008-12-15

Optimizing Power Savings on WiMax and Other Cellular WWAN Interface Devices - Application Note
This document describes how to optimze power savings on WiMax and other cellular WWAN interface devices.

어플리케이션 노트 2008-07-15

최적의 DC 시스템 전원 공급기 선택가이드
Whether you need a source to provide bias power to circuits, to characterize components, or to make fast measurements, use this guide to help you choose the best power supply for your application.

선택 가이드 2007-05-08

66319B/D, 66321B/D ROM Upgrade Procedure

사용자 매뉴얼 2007-03-01

PDF PDF 35 KB
Battery Drain Analysis Improves Mobile-Device Operating Time - Application Note
Using specialized tools and analysis techniques can help you create mobile-device designs that extend battery life and improve your productivity.

어플리케이션 노트 2007-02-01

Evaluating Battery Run-down Performance of the 66319D and the 14565B (AN 1427)
This application note describes how to easily and accurately evaluate the performance of a mobile wireless device while being directly powered by its battery.

어플리케이션 노트 2007-01-31

Mobile Communications Device Testing (AN 1310)
Pulsed battery drain currents, regulated charge currents, and remote DUT fixtures, dictate the need for specialized power sourcing, loading, and measurement capabilities for testing mobile communications devices.

어플리케이션 노트 2007-01-16

PDF PDF 251 KB
14565B Device Characterization Software Quick Start Guide

퀵스타트 가이드 2007-01-15

PDF PDF 435 KB
Keysight Mobile Communications DC Sources

기술 개요 2007-01-08

전류 드레인 분석으로 WLAN 네트워크 카드 설계 및 테스트 향상 (AN 1468)
This application note explains how to simplify the complex task of accurately measuring and evaluating the current drain of a WLAN network card for its various operating modes.

어플리케이션 노트 2006-12-14

66300 Series Configuration Guide

구성 가이드 2005-08-27

How to capture, save, and reproduce arbitrary waveforms
This 6-page application note provides techniques for capturing, saving and reproducing current waveforms and profiles.

어플리케이션 노트 2003-11-21

cdma2000 이동국 설계 및 테스트(AN 1358)

어플리케이션 노트 2003-01-13

Using Battery Drain Analysis to Improve Mobile-Device Operating Time
Using specialized tools and analysis techniques can help you create mobile-device designs that extend battery life.

어플리케이션 노트 2002-09-19

66319B, 66319D, 66321B, 66321D Mobile Communications DC Sources User's Guide
66319B, 66319D, 66321B, 66321D Mobile Communications DC Sources User's Guide

사용자 매뉴얼 2002-05-17

제조 분야에서 Bluetooth 디바이스 배터리 드레인 측정 최적화 (AN 1396)
This application note discusses optimizing battery drain measurements in manufacturing test for Bluetooth® devices.

어플리케이션 노트 2002-04-01

Battery Testing (AN 372-2)
This Application Note shows how an electronic load can be used to discharge batteries of various chemistries to determine actual capacity, capacity retention and impedance.

어플리케이션 노트 2002-02-22

Minimizing Power Supply Transient Voltage at a Digital Wireless Telecommunications Products' Test...
This paper addresses the problem of maintaining a stable, transient-free voltage at a DUT

어플리케이션 노트 2001-11-30

Specialized Supplies Target Battery-Powered Products

어플리케이션 노트 2000-08-01

PDF PDF 73 KB

1 2 다음