이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

16700B 로직 분석 시스템

제품상태: 단종 | 서비스 옵션 보기
본 제품은 더 이상 제공되지 않습니다.

1CM015A
Rackmount Flange Kit 221.5mm H (5U) - Two Flange Brackets 

Rackmount Flange Kit 221.5mm H (5U) - Two Flange Brackets

1CM015A
Two flange brackets
전화문의

관련 제품 및 솔루션

  • 16752A Product Photograph 16752A 68-Channel 400MHz/2GHz LA Module with 32M Memory [판매중단] 

    16752A 68-Channel 400MHz/2GHz LA Module with 32M Memory [판매중단]

    The Keysight 16752A logic analyis module offers industry-leading memory depth and performance for your future digital designs...

  • 16557D Product Photograph 16557D 68-Ch 135 MHz, 500 MHz Timing LA Module [단종] 

    16557D 68-Ch 135 MHz, 500 MHz Timing LA Module [단종]

    The Keysight 16557D is a timing analysis module w/2M of acquisition memory offering high performance state and timing analysis features at an affordable price.

  • 16518A Product Photograph 16518A 16-Channel, 4 GHz High-Speed Module Expansion Card [단종] 

    16518A 16-Channel, 4 GHz High-Speed Module Expansion Card [단종]

    The Keysight 16518A allows you to trace more channels with higher accuracy than ever before in a logic analyzer.

  • No image available 16517A 16 Ch, 4 GHz LA High-Speed State and Timing Module [단종] 

    16517A 16 Ch, 4 GHz LA High-Speed State and Timing Module [단종]

    The Keysight 16517A allows you to trace more channels with higher accuracy than ever before in a logic analyzer.

  • 16522A Product Photograph 16522A 200 M Vector/Sec Pattern Generator Module [단종] 

    16522A 200 M Vector/Sec Pattern Generator Module [단종]

    Keysight 16522A 200M Vector/Sec Pattern Generator Module for testing of digital design.

  • 16717A Product Photo 16717A Timing and State Module [단종] 

    16717A Timing and State Module [단종]

    The Keysight 16717A logic analyzer module with 2M memory, offers high performance state and timing analysis features for your future digital designs.

  • 16710A Product Photograph 16710A Timing and State Module [단종] 

    16710A Timing and State Module [단종]

    The Keysight 16710A timing analysis module with 8K memory, offers industry standard state and timing analysis features at an affordable price

  • 16711A Product Photograph 16711A Timing and State Module [단종] 

    16711A Timing and State Module [단종]

    The Keysight 16711A timing analysis module with 32K memory, offers industry standard state and timing analysis features at an affordable price

  • 16760A 16760A 타이밍 및 상태 모듈 [단종] 

    16760A 타이밍 및 상태 모듈 [단종]

    새로운 eye 스캔 기능을 갖춘 키사이트 16760A 상태 및 타이밍 모듈은 오실로스코프에 나타나는 것과 유사한 eye 다이어그램을 표시하는 최초의 로직 분석기입니다.

  • 16712A Product Photograph 16712A Timing and State Module [단종] 

    16712A Timing and State Module [단종]

    The Keysight 16712A timing analysis module with 128K memory, offers industry standard state and timing analysis features at an affordable price

  • 16750A 16750A 타이밍 및 상태 모듈 [단종] 

    16750A 타이밍 및 상태 모듈 [단종]

    키사이트 16750B 로직 분석 모듈은 미래 디지털 설계를 위한 업계 최고의 메모리 깊이와 성능을 제공해 드립니다.

  • 16533A Product Photograph 16533A 1GSa/s 2채널 250MHz BW 디지타이징 오실로스코프 모듈 [단종] 

    16533A 1GSa/s 2채널 250MHz BW 디지타이징 오실로스코프 모듈 [단종]

    The Keysight 16533A is a module that offers the advantages of a full-featured, deep memory, digitizing oscilloscope integrated into your Keysight logic analysis system.

  • 16716A Product Photograph 16716A Timing and State Module [단종] 

    16716A Timing and State Module [단종]

    The Keysight 16716A logic analyzer module with 512K memory, offers high performance state and timing analysis features for your future digital designs.

  • 16715A Product Photograph 16715A Timing and State Module [단종] 

    16715A Timing and State Module [단종]

    The Keysight 16715A logic analyzer module with 2M memory, offers high performance state and timing analysis features for your future digital designs.

  • 16751A Product Photograph 16751A 68-Channel 400MHz/2GHz LA Module with 16M Memory [단종] 

    16751A 68-Channel 400MHz/2GHz LA Module with 16M Memory [단종]

    The Keysight 16751A logic analyis module offers industry-leading memory depth and...